Technical data
Other features | W=for HFA/HFC fluid |
---|---|
Standard | 0=none |
Changeover | 0=no changeover |
Sealing material | V=FPM (Viton) |
Bypass | 3 bar |
Clogging indicator | A=no CI (screw plug) |
Connection size | 2 inch |
Type of connection | Thread (inches, ISO 228) |
Filtration rating | 100 |
Filter material | W/HC=stainless steel wire mesh |
pmax [bar] | 25 |
Downloads
CAD data can’t be found at the product category level. Instead, it can be found directly at an individual product level.
Media

RF Return Line Filter
Spare parts list
EN
(0.81 MB)

RF Return Line Filter
Product brochure
EN
(0.7 MB)