P4WEE 10 Q

SKU
GP_1000506257
learn more ...
  • Search Bar : $SL-1000066017 [1000512926] [in]
Product Search
Filter selection
Reset filter
Qmax valves [l/min]
Select all Reset selection
Sealing material
Select all Reset selection

P4WEE 10 Q


Grouped product items
P4WEE 10 Q30 D01-24PG E0B/V
Material-No. 6078975
Coil:
24V proportional
Consumer volume flow prod.fam.:
0 - 90
Function:
Prop. directional valve
Type, manual override:
Concealed override
each 1 PCE
Add to my list
Note: In the "My List" section, you can remember products and request them.
P4WEE 10 Q60 D01-24PG E0B/V
Material-No. 6078976
Coil:
24V proportional
Consumer volume flow prod.fam.:
0 - 90
Function:
Prop. directional valve
Type, manual override:
Concealed override
each 1 PCE
Add to my list
Note: In the "My List" section, you can remember products and request them.
P4WEE 10 Q30 D01-24PG E1B/V
Material-No. 6078987
Coil:
24V proportional
Consumer volume flow prod.fam.:
0 - 90
Function:
Prop. directional valve
Type, manual override:
Concealed override
each 1 PCE
Add to my list
Note: In the "My List" section, you can remember products and request them.
P4WEE 10 Q60 D01-24PG E1B/V
Material-No. 6078988
Coil:
24V proportional
Consumer volume flow prod.fam.:
0 - 90
Function:
Prop. directional valve
Type, manual override:
Concealed override
each 1 PCE
Add to my list
Note: In the "My List" section, you can remember products and request them.
P4WEE 10 Q30 D01-24PG E0B/N
Material-No. 6079023
Coil:
24V proportional
Consumer volume flow prod.fam.:
0 - 90
Function:
Prop. directional valve
Type, manual override:
Concealed override
each 1 PCE
Add to my list
Note: In the "My List" section, you can remember products and request them.
P4WEE 10 Q60 D01-24PG E0B/N
Material-No. 6079024
Coil:
24V proportional
Consumer volume flow prod.fam.:
0 - 90
Function:
Prop. directional valve
Type, manual override:
Concealed override
each 1 PCE
Add to my list
Note: In the "My List" section, you can remember products and request them.
P4WEE 10 Q60 D01-24PG E1B/N
Material-No. 6079048
Coil:
24V proportional
Consumer volume flow prod.fam.:
0 - 90
Function:
Prop. directional valve
Type, manual override:
Concealed override
each 1 PCE
Add to my list
Note: In the "My List" section, you can remember products and request them.