P4WE 6 E

SKU
GP_1000506231
learn more ...
  • Search Bar : $SL-1000066017 [1000512926] [in]
Product Search
Filter selection
Reset filter
Sealing material
Select all Reset selection
Coil
Select all Reset selection
Plug connector type
Select all Reset selection

P4WE 6 E


Grouped product items
P4WE 6 E04 A01-24PG/N
Material-No. 4350388
Coil:
24V proportional
Consumer volume flow prod.fam.:
0 - 40
Function:
Prop. directional valve
Type, manual override:
Concealed override
each 1 PCE
Add to my list
Note: In the "My List" section, you can remember products and request them.
P4WE 6 E04 A01-24PG/V
Material-No. 4350389
Coil:
24V proportional
Consumer volume flow prod.fam.:
0 - 40
Function:
Prop. directional valve
Type, manual override:
Concealed override
each 1 PCE
Add to my list
Note: In the "My List" section, you can remember products and request them.
P4WE 6 E08 A01-24PG/N
Material-No. 4350390
Coil:
24V proportional
Consumer volume flow prod.fam.:
0 - 40
Function:
Prop. directional valve
Type, manual override:
Concealed override
each 1 PCE
Add to my list
Note: In the "My List" section, you can remember products and request them.
P4WE 6 E08 A01-24PG/V
Material-No. 4350392
Coil:
24V proportional
Consumer volume flow prod.fam.:
0 - 40
Function:
Prop. directional valve
Type, manual override:
Concealed override
each 1 PCE
Add to my list
Note: In the "My List" section, you can remember products and request them.
P4WE 6 E16 A01-24PG/N
Material-No. 4350393
Coil:
24V proportional
Consumer volume flow prod.fam.:
0 - 40
Function:
Prop. directional valve
Type, manual override:
Concealed override
each 1 PCE
Add to my list
Note: In the "My List" section, you can remember products and request them.
P4WE 6 E16 A01-24PG/V
Material-No. 4350394
Coil:
24V proportional
Consumer volume flow prod.fam.:
0 - 40
Function:
Prop. directional valve
Type, manual override:
Concealed override
each 1 PCE
Add to my list
Note: In the "My List" section, you can remember products and request them.
P4WE 6 E26 A01-24PG/N
Material-No. 4350455
Coil:
24V proportional
Consumer volume flow prod.fam.:
0 - 40
Function:
Prop. directional valve
Type, manual override:
Concealed override
each 1 PCE
Add to my list
Note: In the "My List" section, you can remember products and request them.
P4WE 6 E26 A01-24PG/V
Material-No. 4350456
Coil:
24V proportional
Consumer volume flow prod.fam.:
0 - 40
Function:
Prop. directional valve
Type, manual override:
Concealed override
each 1 PCE
Add to my list
Note: In the "My List" section, you can remember products and request them.
P4WE 6 E04 A01-12PG/N
Material-No. 4354242
Coil:
12V proportional
Consumer volume flow prod.fam.:
0 - 40
Function:
Prop. directional valve
Type, manual override:
Concealed override
each 1 PCE
Add to my list
Note: In the "My List" section, you can remember products and request them.
P4WE 6 E04 A01-12PG/V
Material-No. 4354243
Coil:
12V proportional
Consumer volume flow prod.fam.:
0 - 40
Function:
Prop. directional valve
Type, manual override:
Concealed override
each 1 PCE
Add to my list
Note: In the "My List" section, you can remember products and request them.
P4WE 6 E08 A01-12PG/N
Material-No. 4354244
Coil:
12V proportional
Consumer volume flow prod.fam.:
0 - 40
Function:
Prop. directional valve
Type, manual override:
Concealed override
each 1 PCE
Add to my list
Note: In the "My List" section, you can remember products and request them.
P4WE 6 E08 A01-12PG/V
Material-No. 4354455
Coil:
12V proportional
Consumer volume flow prod.fam.:
0 - 40
Function:
Prop. directional valve
Type, manual override:
Concealed override
each 1 PCE
Add to my list
Note: In the "My List" section, you can remember products and request them.
P4WE 6 E16 A01-12PG/N
Material-No. 4354456
Coil:
12V proportional
Consumer volume flow prod.fam.:
0 - 40
Function:
Prop. directional valve
Type, manual override:
Concealed override
each 1 PCE
Add to my list
Note: In the "My List" section, you can remember products and request them.
P4WE 6 E16 A01-12PG/V
Material-No. 4354457
Coil:
12V proportional
Consumer volume flow prod.fam.:
0 - 40
Function:
Prop. directional valve
Type, manual override:
Concealed override
each 1 PCE
Add to my list
Note: In the "My List" section, you can remember products and request them.
P4WE 6 E26 A01-12PG/N
Material-No. 4354458
Coil:
12V proportional
Consumer volume flow prod.fam.:
0 - 40
Function:
Prop. directional valve
Type, manual override:
Concealed override
each 1 PCE
Add to my list
Note: In the "My List" section, you can remember products and request them.
P4WE 6 E26 A01-12PG/V
Material-No. 4354460
Coil:
12V proportional
Consumer volume flow prod.fam.:
0 - 40
Function:
Prop. directional valve
Type, manual override:
Concealed override
each 1 PCE
Add to my list
Note: In the "My List" section, you can remember products and request them.
P4WE 6 E26 A01-24PN/N
Material-No. 4354697
Coil:
24V proportional
Consumer volume flow prod.fam.:
0 - 40
Function:
Prop. directional valve
Type, manual override:
Concealed override
each 1 PCE
Add to my list
Note: In the "My List" section, you can remember products and request them.