P4WE 10 E

SKU
GP_1000506229
learn more ...
  • Search Bar : $SL-1000066017 [1000512926] [in]
Product Search
Filter selection
Reset filter
Sealing material
Select all Reset selection
Coil
Select all Reset selection

P4WE 10 E


Grouped product items
P4WE 10 E30 A01-24PG/N
Material-No. 4365947
Coil:
24V proportional
Consumer volume flow prod.fam.:
0 - 90
Function:
Prop. directional valve
Type, manual override:
Concealed override
each 1 PCE
Add to my list
Note: In the "My List" section, you can remember products and request them.
P4WE 10 E30 A01-24PG/V
Material-No. 4366029
Coil:
24V proportional
Consumer volume flow prod.fam.:
0 - 90
Function:
Prop. directional valve
Type, manual override:
Concealed override
each 1 PCE
Add to my list
Note: In the "My List" section, you can remember products and request them.
P4WE 10 E60 A01-24PG/N
Material-No. 4366030
Coil:
24V proportional
Consumer volume flow prod.fam.:
0 - 90
Function:
Prop. directional valve
Type, manual override:
Concealed override
each 1 PCE
Add to my list
Note: In the "My List" section, you can remember products and request them.
P4WE 10 E60 A01-24PG/V
Material-No. 4366031
Coil:
24V proportional
Consumer volume flow prod.fam.:
0 - 90
Function:
Prop. directional valve
Type, manual override:
Concealed override
each 1 PCE
Add to my list
Note: In the "My List" section, you can remember products and request them.
P4WE 10 E30 A01-12PG/N
Material-No. 4366066
Coil:
12V proportional
Consumer volume flow prod.fam.:
0 - 90
Function:
Prop. directional valve
Type, manual override:
Concealed override
each 1 PCE
Add to my list
Note: In the "My List" section, you can remember products and request them.
P4WE 10 E30 A01-12PG/V
Material-No. 4366067
Coil:
12V proportional
Consumer volume flow prod.fam.:
0 - 90
Function:
Prop. directional valve
Type, manual override:
Concealed override
each 1 PCE
Add to my list
Note: In the "My List" section, you can remember products and request them.
P4WE 10 E60 A01-12PG/N
Material-No. 4366068
Coil:
12V proportional
Consumer volume flow prod.fam.:
0 - 90
Function:
Prop. directional valve
Type, manual override:
Concealed override
each 1 PCE
Add to my list
Note: In the "My List" section, you can remember products and request them.
P4WE 10 E60 A01-12PG/V
Material-No. 4366069
Coil:
12V proportional
Consumer volume flow prod.fam.:
0 - 90
Function:
Prop. directional valve
Type, manual override:
Concealed override
each 1 PCE
Add to my list
Note: In the "My List" section, you can remember products and request them.