PDR10PZ

SKU
GP_1000506097
learn more ...
  • Search Bar : $SL-1000066017 [1000512926] [in]
Product Search
Filter selection
Reset filter
Setting pressure
Select all Reset selection
Coil
Select all Reset selection
Plug connector type
Select all Reset selection

PDR10PZ


Grouped product items
PDR10PZ-31-C-N-500V500-0
Material-No. 4164058
Coil:
Without coil
Consumer volume flow prod.fam.:
0 - 100
Function:
Prop. pressure control valve
Pressure setting [bar]:
350
each 1 PCE
Add to my list
Note: In the "My List" section, you can remember products and request them.
PDR10PZ-31-C-N-330V330-0
Material-No. 4164059
Coil:
Without coil
Consumer volume flow prod.fam.:
0 - 100
Function:
Prop. pressure control valve
Pressure setting [bar]:
230
each 1 PCE
Add to my list
Note: In the "My List" section, you can remember products and request them.
PDR10PZ-31-C-N-260V260-0
Material-No. 4164061
Coil:
Without coil
Consumer volume flow prod.fam.:
0 - 100
Function:
Prop. pressure control valve
Pressure setting [bar]:
180
each 1 PCE
Add to my list
Note: In the "My List" section, you can remember products and request them.
PDR10PZ-31-C-N-087V087-0
Material-No. 4164064
Coil:
Without coil
Consumer volume flow prod.fam.:
0 - 100
Function:
Prop. pressure control valve
Pressure setting [bar]:
60
each 1 PCE
Add to my list
Note: In the "My List" section, you can remember products and request them.
PDR10PZ-31-C-N-260V260-24PG-8.8
Material-No. 4166175
Coil:
24V proportional
Consumer volume flow prod.fam.:
0 - 100
Function:
Prop. pressure control valve
Pressure setting [bar]:
180
each 1 PCE
Add to my list
Note: In the "My List" section, you can remember products and request them.