PDMC04S30D

SKU
GP_1000506063
learn more ...
  • Search Bar : $SL-1000066017 [1000512926] [in]
Product Search
Filter selection
Reset filter
Coil
Select all Reset selection
Plug connector type
Select all Reset selection

PDMC04S30D


Grouped product items
PDMC04S30D-01-C-N-25-24PU-21.2
Material-No. 3371734
Coil:
24V proportional
Consumer volume flow prod.fam.:
0 - 4
Function:
Prop. pressure control valve
Type, manual override:
No manual override        
each 1 PCE
Add to my list
Note: In the "My List" section, you can remember products and request them.
PDMC04S30D-01-C-N-32-24PU-21.2
Material-No. 3396178
Coil:
24V proportional
Consumer volume flow prod.fam.:
0 - 4
Function:
Prop. pressure control valve
Type, manual override:
No manual override        
each 1 PCE
Add to my list
Note: In the "My List" section, you can remember products and request them.
PDMC04S30D-01-C-N-25-12PU-5.2
Material-No. 3451383
Coil:
12V proportional
Consumer volume flow prod.fam.:
0 - 4
Function:
Prop. pressure control valve
Type, manual override:
No manual override        
each 1 PCE
Add to my list
Note: In the "My List" section, you can remember products and request them.
PDMC04S30D-01-C-N-32-12PU-5.2
Material-No. 3456387
Coil:
12V proportional
Consumer volume flow prod.fam.:
0 - 4
Function:
Prop. pressure control valve
Type, manual override:
No manual override        
each 1 PCE
Add to my list
Note: In the "My List" section, you can remember products and request them.
PDMC04S30D-03-C-N-25-12PU-5.2
Material-No. 3486396
Coil:
12V proportional
Consumer volume flow prod.fam.:
0 - 4
Function:
Prop. pressure control valve
Type, manual override:
No manual override        
each 1 PCE
Add to my list
Note: In the "My List" section, you can remember products and request them.
PDMC04S30D-03-C-N-25-24PU-21.2
Material-No. 3486397
Coil:
24V proportional
Consumer volume flow prod.fam.:
0 - 4
Function:
Prop. pressure control valve
Type, manual override:
No manual override        
each 1 PCE
Add to my list
Note: In the "My List" section, you can remember products and request them.
PDMC04S30D-01-C-N-32-12PN-5.2
Material-No. 3491096
Coil:
12V proportional
Consumer volume flow prod.fam.:
0 - 4
Function:
Prop. pressure control valve
Type, manual override:
No manual override        
each 1 PCE
Add to my list
Note: In the "My List" section, you can remember products and request them.
PDMC04S30D-01-C-N-25-12PN-5.2
Material-No. 3529051
Coil:
12V proportional
Consumer volume flow prod.fam.:
0 - 4
Function:
Prop. pressure control valve
Type, manual override:
No manual override        
each 1 PCE
Add to my list
Note: In the "My List" section, you can remember products and request them.
PDMC04S30D-03-C-N-25-24PN-21.2
Material-No. 3567187
Coil:
24V proportional
Consumer volume flow prod.fam.:
0 - 4
Function:
Prop. pressure control valve
Type, manual override:
No manual override        
each 1 PCE
Add to my list
Note: In the "My List" section, you can remember products and request them.
PDMC04S30D-03-C-N-32-24PN-21.2
Material-No. 3567188
Coil:
24V proportional
Consumer volume flow prod.fam.:
0 - 4
Function:
Prop. pressure control valve
Type, manual override:
No manual override        
each 1 PCE
Add to my list
Note: In the "My List" section, you can remember products and request them.
PDMC04S30D-03-C-N-32-24PU-21.2
Material-No. 3581123
Coil:
24V proportional
Consumer volume flow prod.fam.:
0 - 4
Function:
Prop. pressure control valve
Type, manual override:
No manual override        
each 1 PCE
Add to my list
Note: In the "My List" section, you can remember products and request them.
PDMC04S30D-03-C-N-32-12PU-5.2
Material-No. 3596870
Coil:
12V proportional
Consumer volume flow prod.fam.:
0 - 4
Function:
Prop. pressure control valve
Type, manual override:
No manual override        
each 1 PCE
Add to my list
Note: In the "My List" section, you can remember products and request them.
PDMC04S30D-03-C-N-25-12PN-5.2
Material-No. 3604947
Coil:
12V proportional
Consumer volume flow prod.fam.:
0 - 4
Function:
Prop. pressure control valve
Type, manual override:
No manual override        
each 1 PCE
Add to my list
Note: In the "My List" section, you can remember products and request them.