PDBM06020

SKU
GP_1000505582
learn more ...
  • Search Bar : $SL-1000066017 [1000512926] [in]
Product Search
Filter selection
Reset filter
Sealing material
Select all Reset selection
Coil
Select all Reset selection
Plug connector type
Select all Reset selection

PDBM06020


Grouped product items
PDBM06020-01-C-N-350-24PG-18.0
Material-No. 3258051
Coil:
24V proportional
Consumer volume flow prod.fam.:
0 - 10
Function:
Prop. pressure relief valve
Type, manual override:
No manual override        
each 1 PCE
Add to my list
Note: In the "My List" section, you can remember products and request them.
PDBM06020-01-C-N-350-0
Material-No. 3348945
Coil:
Without coil
Consumer volume flow prod.fam.:
0 - 10
Function:
Prop. pressure relief valve
Type, manual override:
No manual override        
each 1 PCE
Add to my list
Note: In the "My List" section, you can remember products and request them.
PDBM06020-01-C-N-070-24PG-18.0
Material-No. 3362790
Coil:
24V proportional
Consumer volume flow prod.fam.:
0 - 10
Function:
Prop. pressure relief valve
Type, manual override:
No manual override        
each 1 PCE
Add to my list
Note: In the "My List" section, you can remember products and request them.
PDBM06020-01-C-N-210-24PG-18.0
Material-No. 3362791
Coil:
24V proportional
Consumer volume flow prod.fam.:
0 - 10
Function:
Prop. pressure relief valve
Type, manual override:
No manual override        
each 1 PCE
Add to my list
Note: In the "My List" section, you can remember products and request them.
PDBM06020-01-C-N-070-12PG-4.1
Material-No. 3362793
Coil:
12V proportional
Consumer volume flow prod.fam.:
0 - 10
Function:
Prop. pressure relief valve
Type, manual override:
No manual override        
each 1 PCE
Add to my list
Note: In the "My List" section, you can remember products and request them.
PDBM06020-01-C-N-210-12PG-4.1
Material-No. 3362794
Coil:
12V proportional
Consumer volume flow prod.fam.:
0 - 10
Function:
Prop. pressure relief valve
Type, manual override:
No manual override        
each 1 PCE
Add to my list
Note: In the "My List" section, you can remember products and request them.
PDBM06020-01-C-N-350-12PG-4.1
Material-No. 3362825
Coil:
12V proportional
Consumer volume flow prod.fam.:
0 - 10
Function:
Prop. pressure relief valve
Type, manual override:
No manual override        
each 1 PCE
Add to my list
Note: In the "My List" section, you can remember products and request them.
PDBM06020-01-C-V-350-0
Material-No. 3409017
Coil:
Without coil
Consumer volume flow prod.fam.:
0 - 10
Function:
Prop. pressure relief valve
Type, manual override:
No manual override        
each 1 PCE
Add to my list
Note: In the "My List" section, you can remember products and request them.
PDBM06020-01-C-N-210-0
Material-No. 3422714
Coil:
Without coil
Consumer volume flow prod.fam.:
0 - 10
Function:
Prop. pressure relief valve
Type, manual override:
No manual override        
each 1 PCE
Add to my list
Note: In the "My List" section, you can remember products and request them.
PDBM06020-01-C-N-070-0
Material-No. 3552045
Coil:
Without coil
Consumer volume flow prod.fam.:
0 - 10
Function:
Prop. pressure relief valve
Type, manual override:
No manual override        
each 1 PCE
Add to my list
Note: In the "My List" section, you can remember products and request them.