PDBM12121PF

SKU
GP_1000505578
learn more ...
  • Search Bar : $SL-1000066017 [1000512926] [in]
Product Search
Filter selection
Reset filter
Coil
Select all Reset selection

PDBM12121PF


Grouped product items
PDBM12121PF-01-C-N-060-12PG-2.2
Material-No. 3132236
Coil:
12V proportional
Consumer volume flow prod.fam.:
0 - 200
Function:
Prop. pressure relief valve
Type, manual override:
No manual override        
each 1 PCE
Add to my list
Note: In the "My List" section, you can remember products and request them.
PDBM12121PF-01-C-N-060-24PG-8.8
Material-No. 3132268
Coil:
24V proportional
Consumer volume flow prod.fam.:
0 - 200
Function:
Prop. pressure relief valve
Type, manual override:
No manual override        
each 1 PCE
Add to my list
Note: In the "My List" section, you can remember products and request them.
PDBM12121PF-01-C-N-230-12PG-2.2
Material-No. 3132271
Coil:
12V proportional
Consumer volume flow prod.fam.:
0 - 200
Function:
Prop. pressure relief valve
Type, manual override:
No manual override        
each 1 PCE
Add to my list
Note: In the "My List" section, you can remember products and request them.
PDBM12121PF-01-C-N-230-24PG-8.8
Material-No. 3132273
Coil:
24V proportional
Consumer volume flow prod.fam.:
0 - 200
Function:
Prop. pressure relief valve
Type, manual override:
No manual override        
each 1 PCE
Add to my list
Note: In the "My List" section, you can remember products and request them.
PDBM12121PF-01-C-N-350-12PG-2.2
Material-No. 3132276
Coil:
12V proportional
Consumer volume flow prod.fam.:
0 - 200
Function:
Prop. pressure relief valve
Type, manual override:
No manual override        
each 1 PCE
Add to my list
Note: In the "My List" section, you can remember products and request them.
PDBM12121PF-01-C-N-350-24PG-8.8
Material-No. 3132278
Coil:
24V proportional
Consumer volume flow prod.fam.:
0 - 200
Function:
Prop. pressure relief valve
Type, manual override:
No manual override        
each 1 PCE
Add to my list
Note: In the "My List" section, you can remember products and request them.