Search results for: 'Pressure valves, pool'
62
Results
in category
Products
1451.4181
Product category
BIERI pressure valves are direct-acting valves, suitable for pressures of up to 1000 bar and flow rates of up to 30 l/min. Depending on the valve series, available in size 4 or 6, in accordance with Bieri standard or DIN 24340 / ISO 4401 / CETOP RP 121 H.
<ul><li class="libreak">Pressure control valve</li><li class="libreak">Port P external</li><li class="libreak">Spool type</li><li class="libreak">Direct-acting</li><li class="libreak">Cartridge valve</li></ul>
97.84668
2
Results
in category
Topics & Solutions
The Ambassador Network is a volunteer-based program that brings together HYDAC people from across the world to form a united community. As a member of this network, ambassadors can share their industry expertise and knowledge, discuss the latest tren ...
In every existing tank system, we see potential for optimising and reducing the size of tanks. Optimising of tank size by 30–40% Cost reduction by reducing complexity and material use CO2 reduction More reliable machine availability Original HYD ...
0
Result
in category
Downloads
Is your file not listed?
To our download & media center