CSI-B-7

The ConditionSensor Interface module is used to convert digital sensor signals (HYDAC Sensor Interface HSI) to a network protocol (HSI TCP/IP). 
 
On the CSI-B-7 you can connect up to two sensors via the screw clamps and supply them with power.
 
Parametrise the desired IP address and subnet mask once via the five-pin male connection M12x1. The network connection is made using a commercially available network cable (patch) with an RJ45 connector. The interface module has been developed for top hat rail installation in control cabinets.

  • Two input modules for HYDAC sensors
  • Direct connection of the sensors via screw clamps
  • Network connection via RJ45 bushing
  • Very compact design
  • Suitable for top-hat rail installation
  • Protection class IP 40
Material number
GP_1000428078
learn more ...
Product Search
Filter selection
Reset filter
In Stock

CSI-B-7


Grouped product items
CSI-B-7 Condition Sensor Interface
Material-No. 3713134
Product not in stock Delivery time on request
Standard:
EN 61000-6-2:2005
each 1 PCE
Add to my list
Note: In the "My List" section, you can remember products, request them or create templates for recurring orders.

Downloads

CAD data can’t be found at the product category level. Instead, it can be found directly at an individual product level.
Media
CSI-B-7 ConditionSensor Interface
Product brochure EN

(0.25 MB)