Search results for: 'AutoFilt® RF4'
4
Results
in category
Products
Product category
Self-cleaning automatic back-flushing filter for low flow rates<p><strong>Features</strong></p><ul><li class="libreak">Separation of solid particles from low viscosity fluids (coolants, water)</li><li class="libreak">Filtration ratings from 25 µm to 1000 µm</li><li class="libreak">Flow rates up to 385 l/min</li><li class="libreak">Conical filter elements provide greater efficiency</li></ul><p><strong>Advantages</strong></p><ul><li class="libreak">Compact design</li><li class="libreak">Fully automatic operation</li><li class="libreak">Ready-to-operate unit</li><li class="libreak">Maximum utilisation of the filter area</li><li class="libreak">Remote monitoring possible with smartphone or tablet</li><li class="libreak">Self-diagnosis, system diagnosis, process monitoring</li><li class="libreak">Bidirectional communication of component activity</li><li class="libreak">Open connectivity to all commonly used customer interfaces (1x Ethernet, variable flange settings 1x serial RS-232 C/RS 485)</li></ul>
Product category
Self-cleaning automatic filter with scanner technology (cleaning directly at the mesh)<p><strong>Features</strong></p><ul><li class="libreak">Self-cleaning automatic filter AutoFilt® RF15</li><li class="libreak">Separation of solid particles from fluids</li><li class="libreak">Thanks to various optionally available automation technologies, also suitable for Industry 4.0.</li></ul><p><strong>Advantages</strong></p><ul><li class="libreak">No external supply voltage</li><li class="libreak">No use of external fluid</li><li class="libreak">Stand-alone filter operation</li><li class="libreak">Very low flushing volumes</li><li class="libreak">No reduction in pressure during back-flushing</li><li class="libreak">Highly efficient back-flushing even under low pressure ratios</li></ul>
Product category
Self-cleaning automatic back-flushing filter made from stainless steel, especially for water applications<p><strong>Features</strong></p><ul><li class="libreak">Separation of solid particles from low viscosity fluids</li><li class="libreak">Flow rates up to 385 l/min</li><li class="libreak">Conical filter element technology</li><li class="libreak">Filtration ratings from 25 µm to 1000 µm</li></ul><p><strong>Advantages</strong></p><ul><li class="libreak">New, optimised housing design with choice of 4, 5, 6 or 7 filter elements for optimal adjustment to suit any application</li><li class="libreak">Ready-to-operate unit</li><li class="libreak">Compact design with innovative sealing concept and quick-opening</li><li class="libreak">Fully automatic operation</li><li class="libreak">No interruption of filtration during back-flushing</li><li class="libreak">Full filtration performance following back-flushing</li><li class="libreak">Maximum utilisation of the filter area</li><li class="libreak">Low operating costs</li><li class="libreak">Low maintenance costs</li></ul>
Product category
Hydropneumatic back-flushing with secure fluid separation for the filtration of heavy fuel oil (HFO), diesel (MDO), biodiesel and lubrication oil and for the fine filtration of coolants<p><strong>Features</strong></p><ul><li class="libreak">Self-cleaning thanks to automatic filter supported by external fluid</li><li class="libreak">Separation of solid particles from low- and high-viscosity fluids</li><li class="libreak">Can be used with operating temperatures of up to max. 180 °C (depending on choice of sealing material)</li><li class="libreak">Thanks to various optionally available automation technologies, also suitable for Industry 4.0.</li></ul><p><strong>Advantages</strong></p><ul><li class="libreak">Back-flushing driven by external medium – no mixing of medium and compressed air</li><li class="libreak">Adjustable back-flushing intensity</li><li class="libreak">Efficient hydraulic cleaning</li><li class="libreak">High cleaning efficiency</li><li class="libreak">No reduction in pressure during back-flushing</li><li class="libreak">Low compressed air consumption</li><li class="libreak">Low pressure drops</li><li class="libreak">Large filter surface for its compact size</li><li class="libreak">Low-maintenance, service-friendly design</li><li class="libreak">External heater possible</li><li class="libreak">Intelligent control system</li><li class="libreak">Modular structure for simple expansion with manual bypass and flushing oil treatment</li><li class="libreak">Long maintenance intervals</li><li class="libreak">Low operating costs<br /></li></ul>
6
Results
in category
Topics & Solutions
High-quality filtration thanks to efficient and reliable water treatment with the automatic back-flushing filters from the HYDAC AutoFilt® series. Advanced filtration technology suited to your application Tried-and-tested quality with continuous pro ...
Explore more magazine articles Contact us now Reduce costly servicing with the HYDAC system solution Converter platforms are in greater demand than ever before. Why: the distance between wind parks and the coast is constantly increasing, because the ...
We work in partnership with you to face the challenges in the maritime industry and shipping. Whether it's in extreme offshore environments, potentially explosive atmospheres or under water – HYDAC supports system manufacturers, shipyards and shippin ...
The pulp and paper industry is subject to many requirements because of its high water and electricity consumption. To ensure that these requirements are met at all times, HYDAC supplies system solutions that are both sustainable and energy-efficient. ...
Explore more magazine articles Whether it's automatic back-flushing filters, inline filters or screen basket filters, use our filter check to find the right filter for your application. Because clean process water will benefit your entire system.
Fi ...
In the oil and gas industry, world-wide know-how is in demand. Thanks to extensive expertise in hydraulics, fluid technology and process technology, HYDAC is your partner for onshore, offshore and subsea applications. We work with you to reach your s ...
2
Results
in category
Downloads
AutoFilt® RF4 Automatic back-flushing filter
Filtration technology
Process filter, automatic back-flushing filter
Product brochure
not specified
English
(2.65 MB)
AutoFilt® RF4W Automatic back-flushing filter for water applications
Filtration technology
Process filter, automatic back-flushing filter
Product brochure
not specified
English
(1.92 MB)
Is your file not listed?
To our download & media center