HLT 2150-R1-006-C01-0200-000
Material number
To the higher-level product group
930996
Deliverable within ca. -
days
Request replacement time
loading...
The replacement time depends on the product quantity.
Please log in for prices
Out of stock
Add to my list
In the "My list" area, you can bookmark products, request them or create templates for recurring orders.
Technical data
Electrical connection | Plug connector M12x1, 4 pole |
---|---|
Mechanical connection | M18x1.5 screw-on flange |
Output signal | 4 .. 20 mA (3-conductor) |
Resolution | 0.1 mm |
Measuring range [mm] | 200 |
Design / geometry | Rod |
Measuring principle | Magnetostrictive |
Approvals and certificates | No |