HAT 1236-C01-360R-P01-D106-M01-S2PD-000
Material number
To the higher-level product group
929370
Deliverable within ca. -
days
Delivery time on request
loading...
The replacement time depends on the product quantity.
Please log in for prices
In stock
Add to my list
In the "My list" area, you can bookmark products, request them or create templates for recurring orders.
Technical data
Approvals and certificates | SIL 2, PL D, Cat 2 |
---|---|
Measuring range, end value | 360 |
Measuring range, initial value | 0 |
Type | Single-turn |
Electrical connection | M12x1 male connector, 5-pin, axial |
Housing diameter | 36 mm, round |
Fixing type | Synchro 4-hole M3 |
Mechanical connection | 10 mm Form D, DM 6 mm |
Output signal | 4..20 mA (3-conductor) |
Resolution | 12 bit |
Accuracy | 0.3° max = 0.15° typ |