HPT 1448S-F11-0060-000
Material number
To the higher-level product group
928759
Deliverable within ca. -
days
Delivery time on request
loading...
The replacement time depends on the product quantity.
Please log in for prices
In stock
Add to my list
In the "My list" area, you can bookmark products, request them or create templates for recurring orders.
Technical data
Approval | UL approval, ECE type approval (E13 car) |
---|---|
Electrical connection | M12x1 / 5p |
Mechanical connection | G1/4 A ISO 1179-2 / external |
Output signal | CANopen |
Accuracy | 1.00% max = 0.5% typ. |
Pressure range max value | 60 |
Pressure range min value | 0 |
Pressure unit | BAR |
Type of pressure | Relative |
Downloads
CAD data can’t be found at the product category level. Instead, it can be found directly at an individual product level.
Media

EDS 928759 HPT 1448S F11 0060 000
Software
EN
(0.1 MB)

EDS_928759_HPT 1448S-F11-0060-000
Software
EN
(0.1 MB)