Vision312-CP-STARTERKIT
Material number
To the higher-level product group
928743
Deliverable within ca. -
days
Delivery time on request
loading...
The replacement time depends on the product quantity.
Please log in for prices
In stock
Add to my list
In the "My list" area, you can bookmark products, request them or create templates for recurring orders.
Technical data
Operator interface series | Vision 312 |
---|---|
Product type | Displays/HMI |
Processor | Single core |
Display size [inches] | 12 |
Interfaces | CAN, Ethernet 100BASE-T1, RS 232, USB |
Number of interfaces | 2 |
ISOBUS | No |
Programming | Qt/C/C++ |