HIT 1008-F11-X-180-Y-90-1-000
Material number
To the higher-level product group
928718
Deliverable within ca. -
days
Delivery time on request
loading...
The replacement time depends on the product quantity.
Please log in for prices
In stock
Add to my list
In the "My list" area, you can bookmark products, request them or create templates for recurring orders.
Technical data
Housing material | Aluminium |
---|---|
Measuring range of secondary axis | 90 |
Measuring range of primary axis | 180 |
Secondary axis (slope lateral) | Y-axis |
Primary axis (slope long) | X-axis |
Number of inclination axes | 2 |
Output signal | CANopen |
Additional CAN bushing | Yes |
Electrical connection | 8 |
Resolution | 0,01 |
Accuracy | 0,20 |
Movement compensation | No |
Approvals and certificates | UL, ECE |
Downloads
CAD data can’t be found at the product category level. Instead, it can be found directly at an individual product level.
Media

EDS 928718 HIT 1008 F11 X 180 Y 90 1 000
Software
EN
(0.1 MB)

EDS_928718_HIT 1008-F11-X-180-Y-90-1-000
Software
EN
(0.1 MB)