ETS 4145-F21-100-EN1-000
Material number
To the higher-level product group
926187
Deliverable within ca. -
days
Request replacement time
loading...
The replacement time depends on the product quantity.
Please log in for prices
In stock
Add to my list
In the "My list" area, you can bookmark products, request them or create templates for recurring orders.
Technical data
Probe length | 100 |
---|---|
Accuracy | 0.8% max = 0.4% typ. |
Electrical connection | DIN 43650 /3p+PE |
Mechanical connection | G1/4 A DIN 3852 / external |
Temperature range max value | 100 |
Temperature range min value | -25 |
Approval | ATEX, IECEx |
Output signal | 4 to 20mA (2 conductors), HART |
Downloads
CAD data can’t be found at the product category level. Instead, it can be found directly at an individual product level.
Media

ATEX Approval DEKRA13ATEX0031X E
Approval and certificate
EN
(2.24 MB)

IECEx Approval IECExDEK14.0011X E
Approval and certificate
EN
(0.21 MB)