EDS 8446-2-0250-N00
Material number
To parent product group
926165
Deliverable within ca. -
days
Request replacement time
loading...
The replacement time depends on the product quantity.
Please log in for prices
In stock
Add to my list
Note: In the "My List" section, you can remember products, request them or create templates for recurring orders.
Technical data
Approvals and certificates | UL approval |
---|---|
Additional interface | No |
Electrical connection | M12x1 / 4p |
Mechanical connection | G1/4 A ISO 1179-2 / external |
Switching outputs | 2 |
Setting range max value | 250 |
Setting range min value | 0 |
Pressure unit | BAR |
Type of pressure | Relative |
Display | Yes |
Downloads
CAD data can’t be found at the product category level. Instead, it can be found directly at an individual product level.
Media
EDS 8400 (VDMA) User manual D/E/F
Operating/maintenance instructions
EN
(1.3 MB)
EDS 8400 (VDMA) User manual US
Operating/maintenance instructions
EN
(0.42 MB)
EDS 8400 Compakt instruction D/E
Operating/maintenance instructions
EN
(0.29 MB)
EDS 8400 Quick guide US-Version D/E
Operating/maintenance instructions
EN
(0.39 MB)
EDS 8000 Pressure Switch
Product brochure
EN
(0.76 MB)