HDA 74Z6-A-0060-G04-000
Material number
To the higher-level product group
926084
Deliverable within ca. -
days
Delivery time on request
loading...
The replacement time depends on the product quantity.
Please log in for prices
In stock
Add to my list
In the "My list" area, you can bookmark products, request them or create templates for recurring orders.
Technical data
Approval | UL approval |
---|---|
Electrical connection | M12x1 / 4p |
Mechanical connection | G1/4 flush membrane, add. O-ring |
Output signal | 4 to 20mA (2 conductors) |
Accuracy | 1.00% max = 0.5% typ. |
Pressure range max value | 60 |
Pressure range min value | 0 |
Pressure unit | BAR |
Type of pressure | Relative |