HNT 1128-F11-1200-000
Material number
To the higher-level product group
925612
Deliverable within ca. -
days
Delivery time on request
loading...
The replacement time depends on the product quantity.
Please log in for prices
In stock
Add to my list
In the "My list" area, you can bookmark products, request them or create templates for recurring orders.
Technical data
Measuring range [mm] | 1128 |
---|---|
Integrated temperature sensor | Yes |
Approvals and certificates | UL approval |
Electrical connection | M12x1, 5-pole |
Mechanical connection | G3/4 external |
Output signal | CANopen |
Rod length [mm] | 1200 |
Measuring principle | Magnetostrictive |
Downloads
CAD data can’t be found at the product category level. Instead, it can be found directly at an individual product level.
Media

EDS file 925612 HNT 1128 F11 1200 000
Software
EN
(0 MB)

EDS-file_925612_HNT 1128-F11-1200-000
Software
EN
(0 MB)