ETS 3226-F31-350-000
Material number
To the higher-level product group
925333
Deliverable within ca. -
days
Delivery time on request
loading...
The replacement time depends on the product quantity.
Please log in for prices
In stock
Add to my list
In the "My list" area, you can bookmark products, request them or create templates for recurring orders.
Technical data
Temperature probe length | 350 |
---|---|
Approvals and certificates | No |
Additional interface | 4 to 20mA (2 conductors), 0 to 10V, IO-Link |
Switching outputs | 2 |
Temperature range max value | 100 |
Temperature range min value | -25 |
Temperature probe | Integrated |
Display | Yes |
Electrical connection | M12x1 / 4p |
Mechanical connection | G1/2 DIN 3852 / external |
Downloads
CAD data can’t be found at the product category level. Instead, it can be found directly at an individual product level.
Media

IODD 925333 ETS 3226 F31 350 000
Software
EN
(0.05 MB)

IODD_925333_ETS 3226-F31-350-000
Software
EN
(0.05 MB)