ENS 3116-F31-0520-000-K
Material number
To the higher-level product group
925149
Deliverable within ca. -
days
Request replacement time
loading...
The replacement time depends on the product quantity.
Please log in for prices
In stock
Add to my list
In the "My list" area, you can bookmark products, request them or create templates for recurring orders.
Technical data
Display | Yes |
---|---|
Measuring principle | Capacitive |
Rod length [mm] | 520 |
Measuring range [mm] | 390 |
Switching outputs | 2 |
Additional interface | 4 to 20mA (2 conductors), 0 to 10V, IO-Link |
Mechanical connection | Tube 22 mm |
Electrical connection | M12x1, 4-pole |
Integrated temperature sensor | Yes |
Approvals and certificates | No |
Downloads
CAD data can’t be found at the product category level. Instead, it can be found directly at an individual product level.
Media

IODD_925149_ENS 3116-F31-0520-000-K
Software
EN
(0.04 MB)