HDA 4844-A-006-000
Material number
To the higher-level product group
924343
Deliverable within ca. -
days
Request replacement time
loading...
The replacement time depends on the product quantity.
Please log in for prices
In stock
Add to my list
In the "My list" area, you can bookmark products, request them or create templates for recurring orders.
Technical data
Approval | UL approval |
---|---|
Electrical connection | Binder series 714 M18 / 4p |
Mechanical connection | G1/4 A ISO 1179-2 / external |
Output signal | 4 to 20mA (2 conductors) |
Accuracy | 0.25% max = 0.125% typ. |
Pressure range max value | 6 |
Pressure range min value | 0 |
Pressure unit | BAR |
Type of pressure | Relative |