HNS 3228-5-0410-000
Material number
To the higher-level product group
924213
Deliverable within ca. -
days
Delivery time on request
loading...
The replacement time depends on the product quantity.
Please log in for prices
In stock
Add to my list
In the "My list" area, you can bookmark products, request them or create templates for recurring orders.
Technical data
Electrical connection | M12x1, 8-pole |
---|---|
Mechanical connection | G3/4 A DIN 3852 / external |
Additional interface | 4 to 20mA (2 conductors), 0 to 10V |
Switching outputs | 2 |
Measuring range [mm] | 338 |
Measuring principle | Magnetostrictive |
Display | Yes |
Integrated temperature sensor | No |
Rod length [mm] | 410 |
Approvals and certificates | UL approval |