HNT 1226-C-0280-000
Material number
To the higher-level product group
923832
Deliverable within ca. -
days
Delivery time on request
loading...
The replacement time depends on the product quantity.
Please log in for prices
In stock
Add to my list
In the "My list" area, you can bookmark products, request them or create templates for recurring orders.
Technical data
Measuring range [mm] | 208 |
---|---|
Integrated temperature sensor | No |
Approvals and certificates | UL approval |
Electrical connection | M12x1, 4-pole |
Mechanical connection | G3/4 external |
Output signal | 4 to 20mA (3-conductor, source) |
Rod length [mm] | 280 |
Measuring principle | Magnetostrictive |