HNS 526-2-6400-000-F
Material number
To parent product group
922658
Deliverable within ca. -
days
Request replacement time
loading...
The replacement time depends on the product quantity.
Please log in for prices
In stock
Add to my list
Note: In the "My List" section, you can remember products, request them or create templates for recurring orders.
Technical data
Electrical connection | M12x1, 4-pole |
---|---|
Mechanical connection | M30 x 1.5 |
Additional interface | No |
Switching outputs | 2 |
Measuring range [mm] | 6400 |
Measuring principle | Ultrasonic sound |
Display | Yes |
Approvals and certificates | No |
Downloads
CAD data can’t be found at the product category level. Instead, it can be found directly at an individual product level.
Media
HNS 526 User manual D/E/F
Operating/maintenance instructions
EN
(1.6 MB)
HNS 526 Level Switch
Product brochure
EN
(0.93 MB)