EDS 4348-02,5-1-PP-000-F1
Material number
To the higher-level product group
921322
Deliverable within ca. -
days
Delivery time on request
loading...
The replacement time depends on the product quantity.
Please log in for prices
In stock
Add to my list
In the "My list" area, you can bookmark products, request them or create templates for recurring orders.
Technical data
Approvals and certificates | UL approval |
---|---|
Additional interface | P1 Programming interface |
Electrical connection | M12x1 / 5p |
Mechanical connection | G1/4 A ISO 1179-2 / external |
Switching outputs | 1 |
Setting range max value | 2.5 |
Setting range min value | 0 |
Pressure unit | BAR |
Type of pressure | Relative |
Display | No |