HDA 4445-A-0400-S00
Material number
To the higher-level product group
909643
Deliverable within ca. -
days
Request replacement time
loading...
The replacement time depends on the product quantity.
Please log in for prices
In stock
Add to my list
In the "My list" area, you can bookmark products, request them or create templates for recurring orders.
Technical data
Approval | Ship approval |
---|---|
Electrical connection | DIN EN 175301-803 /3p + PE |
Mechanical connection | G1/4 A ISO 1179-2 / external |
Output signal | 4 to 20mA (2 conductors) |
Accuracy | 1.00% max = 0.5% typ. |
Pressure range max value | 400 |
Pressure range min value | 0 |
Pressure unit | BAR |
Type of pressure | Relative |
Downloads
CAD data can’t be found at the product category level. Instead, it can be found directly at an individual product level.
Media

HDA 4100/4300/4400/4700 ship Operating instructions D/E
Operating/maintenance instructions
EN
(8.93 MB)

HDA 4400 Pressure Transmitter shipping applications
Product brochure
EN
(5.15 MB)