ENS 3216-2-0410-000-K
Material number
To the higher-level product group
909213
Deliverable within ca. -
days
Request replacement time
loading...
The replacement time depends on the product quantity.
Please log in for prices
In stock
Add to my list
In the "My list" area, you can bookmark products, request them or create templates for recurring orders.
Technical data
Display | Yes |
---|---|
Measuring principle | Capacitive |
Rod length [mm] | 410 |
Measuring range [mm] | 290 |
Switching outputs | 2 |
Additional interface | No |
Mechanical connection | Tube 22 mm |
Electrical connection | M12x1, 4-pole |
Integrated temperature sensor | No |
Approvals and certificates | UL approval |