SRVR-16-01.3/0
Material number
To the higher-level product group
706091
Deliverable within ca. -
days
Delivery time on request
loading...
The replacement time depends on the product quantity.
Please log in for prices
In stock
Add to my list
In the "My list" area, you can bookmark products, request them or create templates for recurring orders.
Technical data
Language | Name | |
---|---|---|
[ "BG" ] | PRO5116-00001 | Download 0.34 MB |
[ "CS" ] | PRO5116-00001 | Download 0.34 MB |
[ "DA" ] | PRO5116-00001 | Download 0.34 MB |
[ "DE" ] | PRO5116-00001 | Download 0.34 MB |
[ "DE-AT" ] | PRO5116-00001 | Download 0.34 MB |
[ "DE-CH" ] | PRO5116-00001 | Download 0.34 MB |
[ "EN" ] | PRO5116-00001 | Download 0.34 MB |
[ "EN-AE" ] | PRO5116-00001 | Download 0.34 MB |
[ "EN-CH" ] | PRO5116-00001 | Download 0.34 MB |
[ "EN-IN" ] | PRO5116-00001 | Download 0.34 MB |
[ "EN-PL" ] | PRO5116-00001 | Download 0.34 MB |
[ "EN-ZA" ] | PRO5116-00001 | Download 0.34 MB |
[ "ES" ] | PRO5116-00001 | Download 0.34 MB |
[ "ES-AR" ] | PRO5116-00001 | Download 0.34 MB |
[ "ES-MX" ] | PRO5116-00001 | Download 0.34 MB |
[ "FI" ] | PRO5116-00001 | Download 0.34 MB |
[ "FR" ] | PRO5116-00001 | Download 0.34 MB |
[ "FR-CH" ] | PRO5116-00001 | Download 0.34 MB |
[ "HU" ] | PRO5116-00001 | Download 0.34 MB |
[ "ID" ] | PRO5116-00001 | Download 0.34 MB |
[ "IT" ] | PRO5116-00001 | Download 0.34 MB |
[ "IT-CH" ] | PRO5116-00001 | Download 0.34 MB |
[ "JA" ] | PRO5116-00001 | Download 0.34 MB |
[ "KO" ] | PRO5116-00001 | Download 0.34 MB |
[ "MS" ] | PRO5116-00001 | Download 0.34 MB |
[ "NL" ] | PRO5116-00001 | Download 0.34 MB |
[ "NL-BE" ] | PRO5116-00001 | Download 0.34 MB |
[ "NO" ] | PRO5116-00001 | Download 0.34 MB |
[ "PL" ] | PRO5116-00001 | Download 0.34 MB |
[ "PT" ] | PRO5116-00001 | Download 0.34 MB |
[ "SK" ] | PRO5116-00001 | Download 0.34 MB |
[ "SV" ] | PRO5116-00001 | Download 0.34 MB |
[ "TR" ] | PRO5116-00001 | Download 0.34 MB |
[ "ZH" ] | PRO5116-00001 | Download 0.34 MB |
[ "BG" ] | PRO5252-00001 | Download 0.7 MB |
[ "CS" ] | PRO5252-00001 | Download 0.7 MB |
[ "DA" ] | PRO5252-00001 | Download 0.7 MB |
[ "DE" ] | PRO5252-00001 | Download 0.68 MB |
[ "DE-AT" ] | PRO5252-00001 | Download 0.68 MB |
[ "DE-CH" ] | PRO5252-00001 | Download 0.68 MB |
[ "EN" ] | PRO5252-00001 | Download 0.7 MB |
[ "EN-AE" ] | PRO5252-00001 | Download 0.7 MB |
[ "EN-CH" ] | PRO5252-00001 | Download 0.7 MB |
[ "EN-IN" ] | PRO5252-00001 | Download 0.7 MB |
[ "EN-PL" ] | PRO5252-00001 | Download 0.7 MB |
[ "EN-ZA" ] | PRO5252-00001 | Download 0.7 MB |
[ "ES" ] | PRO5252-00001 | Download 0.7 MB |
[ "ES-AR" ] | PRO5252-00001 | Download 0.7 MB |
[ "ES-MX" ] | PRO5252-00001 | Download 0.7 MB |
[ "FI" ] | PRO5252-00001 | Download 0.7 MB |
[ "FR" ] | PRO5252-00001 | Download 0.7 MB |
[ "FR-CH" ] | PRO5252-00001 | Download 0.7 MB |
[ "HU" ] | PRO5252-00001 | Download 0.7 MB |
[ "ID" ] | PRO5252-00001 | Download 0.7 MB |
[ "IT" ] | PRO5252-00001 | Download 0.7 MB |
[ "IT-CH" ] | PRO5252-00001 | Download 0.7 MB |
[ "JA" ] | PRO5252-00001 | Download 0.7 MB |
[ "KO" ] | PRO5252-00001 | Download 0.7 MB |
[ "MS" ] | PRO5252-00001 | Download 0.7 MB |
[ "NL" ] | PRO5252-00001 | Download 0.7 MB |
[ "NL-BE" ] | PRO5252-00001 | Download 0.7 MB |
[ "NO" ] | PRO5252-00001 | Download 0.7 MB |
[ "PL" ] | PRO5252-00001 | Download 0.7 MB |
[ "PT" ] | 5252 00001 | Download 1.51 MB |
[ "SK" ] | PRO5252-00001 | Download 0.7 MB |
[ "SV" ] | PRO5252-00001 | Download 0.7 MB |
[ "TR" ] | PRO5252-00001 | Download 0.7 MB |
[ "ZH" ] | PRO5252-00001 | Download 0.7 MB |
[ "BG" ] | PRO5253-00001 | Download 1.68 MB |
[ "CS" ] | PRO5253-00001 | Download 1.68 MB |
[ "DA" ] | PRO5253-00001 | Download 1.68 MB |
[ "DE" ] | PRO5253-00001 | Download 1.68 MB |
[ "DE-AT" ] | PRO5253-00001 | Download 1.68 MB |
[ "DE-CH" ] | PRO5253-00001 | Download 1.68 MB |
[ "EN" ] | PRO5253-00001 | Download 1.68 MB |
[ "EN-AE" ] | PRO5253-00001 | Download 1.68 MB |
[ "EN-CH" ] | PRO5253-00001 | Download 1.68 MB |
[ "EN-IN" ] | PRO5253-00001 | Download 1.68 MB |
[ "EN-PL" ] | PRO5253-00001 | Download 1.68 MB |
[ "EN-ZA" ] | PRO5253-00001 | Download 1.68 MB |
[ "ES" ] | PRO5253-00001 | Download 1.68 MB |
[ "ES-AR" ] | PRO5253-00001 | Download 1.68 MB |
[ "ES-MX" ] | PRO5253-00001 | Download 1.68 MB |
[ "FI" ] | PRO5253-00001 | Download 1.68 MB |
[ "FR" ] | PRO5253-00001 | Download 1.68 MB |
[ "FR-CH" ] | PRO5253-00001 | Download 1.68 MB |
[ "HU" ] | PRO5253-00001 | Download 1.68 MB |
[ "ID" ] | PRO5253-00001 | Download 1.68 MB |
[ "IT" ] | PRO5253-00001 | Download 1.68 MB |
[ "IT-CH" ] | PRO5253-00001 | Download 1.68 MB |
[ "JA" ] | PRO5253-00001 | Download 1.68 MB |
[ "KO" ] | PRO5253-00001 | Download 1.68 MB |
[ "MS" ] | PRO5253-00001 | Download 1.68 MB |
[ "NL" ] | PRO5253-00001 | Download 1.68 MB |
[ "NL-BE" ] | PRO5253-00001 | Download 1.68 MB |
[ "NO" ] | PRO5253-00001 | Download 1.68 MB |
[ "PL" ] | PRO5253-00001 | Download 1.68 MB |
[ "PT" ] | PRO5253-00001 | Download 1.68 MB |
[ "SK" ] | PRO5253-00001 | Download 1.68 MB |
[ "SV" ] | PRO5253-00001 | Download 1.68 MB |
[ "TR" ] | PRO5253-00001 | Download 1.68 MB |
[ "ZH" ] | PRO5253-00001 | Download 1.68 MB |
[ "BG" ] | PRO530001-00001 | Download 0.12 MB |
[ "CS" ] | PRO530001-00001 | Download 0.12 MB |
[ "DA" ] | PRO530001-00001 | Download 0.12 MB |
[ "DE" ] | PRO530001-00001 | Download 0.14 MB |
[ "DE-AT" ] | PRO530001-00001 | Download 0.14 MB |
[ "DE-CH" ] | PRO530001-00001 | Download 0.14 MB |
[ "EN" ] | PRO530001-00001 | Download 0.12 MB |
[ "EN-AE" ] | PRO530001-00001 | Download 0.12 MB |
[ "EN-CH" ] | PRO530001-00001 | Download 0.12 MB |
[ "EN-IN" ] | PRO530001-00001 | Download 0.12 MB |
[ "EN-PL" ] | PRO530001-00001 | Download 0.12 MB |
[ "EN-ZA" ] | PRO530001-00001 | Download 0.12 MB |
[ "ES" ] | PRO530001-00001 | Download 0.12 MB |
[ "ES-AR" ] | PRO530001-00001 | Download 0.12 MB |
[ "ES-MX" ] | PRO530001-00001 | Download 0.12 MB |
[ "FI" ] | PRO530001-00001 | Download 0.12 MB |
[ "FR" ] | PRO530001-00001 | Download 0.12 MB |
[ "FR-CH" ] | PRO530001-00001 | Download 0.12 MB |
[ "HU" ] | PRO530001-00001 | Download 0.12 MB |
[ "ID" ] | PRO530001-00001 | Download 0.12 MB |
[ "IT" ] | PRO530001-00001 | Download 0.12 MB |
[ "IT-CH" ] | PRO530001-00001 | Download 0.12 MB |
[ "JA" ] | PRO530001-00001 | Download 0.12 MB |
[ "KO" ] | PRO530001-00001 | Download 0.12 MB |
[ "MS" ] | PRO530001-00001 | Download 0.12 MB |
[ "NL" ] | PRO530001-00001 | Download 0.12 MB |
[ "NL-BE" ] | PRO530001-00001 | Download 0.12 MB |
[ "NO" ] | PRO530001-00001 | Download 0.12 MB |
[ "PL" ] | PRO530001-00001 | Download 0.12 MB |
[ "PT" ] | PRO530001-00001 | Download 0.12 MB |
[ "SK" ] | PRO530001-00001 | Download 0.12 MB |
[ "SV" ] | PRO530001-00001 | Download 0.12 MB |
[ "TR" ] | PRO530001-00001 | Download 0.12 MB |
[ "ZH" ] | PRO530001-00001 | Download 0.12 MB |
[ "BG" ] | 530002 00001 | Download 0.11 MB |
[ "CS" ] | 530002 00001 | Download 0.11 MB |
[ "DA" ] | 530002 00001 | Download 0.11 MB |
[ "DE" ] | 530002 00001 | Download 0.13 MB |
[ "DE-AT" ] | 530002 00001 | Download 0.13 MB |
[ "DE-CH" ] | 530002 00001 | Download 0.13 MB |
[ "EN" ] | 530002 00001 | Download 0.11 MB |
[ "EN-AE" ] | 530002 00001 | Download 0.11 MB |
[ "EN-CH" ] | 530002 00001 | Download 0.11 MB |
[ "EN-IN" ] | 530002 00001 | Download 0.11 MB |
[ "EN-PL" ] | 530002 00001 | Download 0.11 MB |
[ "EN-ZA" ] | 530002 00001 | Download 0.11 MB |
[ "ES" ] | 530002 00001 | Download 0.11 MB |
[ "ES-AR" ] | 530002 00001 | Download 0.11 MB |
[ "ES-MX" ] | 530002 00001 | Download 0.11 MB |
[ "FI" ] | 530002 00001 | Download 0.11 MB |
[ "FR" ] | 530002 00001 | Download 0.11 MB |
[ "FR-CH" ] | 530002 00001 | Download 0.11 MB |
[ "HU" ] | 530002 00001 | Download 0.11 MB |
[ "ID" ] | 530002 00001 | Download 0.11 MB |
[ "IT" ] | 530002 00001 | Download 0.11 MB |
[ "IT-CH" ] | 530002 00001 | Download 0.11 MB |
[ "JA" ] | 530002 00001 | Download 0.11 MB |
[ "KO" ] | 530002 00001 | Download 0.11 MB |
[ "MS" ] | 530002 00001 | Download 0.11 MB |
[ "NL" ] | 530002 00001 | Download 0.11 MB |
[ "NL-BE" ] | 530002 00001 | Download 0.11 MB |
[ "NO" ] | 530002 00001 | Download 0.11 MB |
[ "PL" ] | 530002 00001 | Download 0.11 MB |
[ "PT" ] | 530002 00001 | Download 0.11 MB |
[ "SK" ] | 530002 00001 | Download 0.11 MB |
[ "SV" ] | 530002 00001 | Download 0.11 MB |
[ "TR" ] | 530002 00001 | Download 0.11 MB |
[ "ZH" ] | 530002 00001 | Download 0.11 MB |
Adjustment type | Manual |
---|---|
Cavity | Inline connection |
Qmax valves [l/min] | 90 |
Q product family [l/min] | 0 - 90 |
Product family | SRVR-16 |
Flow rate range [l/min] | 0 - 90 |
Function | Spool valve |
Function | Flow control valve |
Nominal size | 16 |
Object designation | SRVR-16-01.3/0 |
Pmax [bar] | 210 |
Control type | Direct-acting |
Type of installation | Other |
Sealing material | FKM |
Part number | 706091 |
Design | Pipeline |
Downloads
CAD data can’t be found at the product category level. Instead, it can be found directly at an individual product level.
Media