DRVP-12-01.2
Material number
To the higher-level product group
705783
Deliverable within ca. -
days
Delivery time on request
loading...
The replacement time depends on the product quantity.
Please log in for prices
In stock
Add to my list
In the "My list" area, you can bookmark products, request them or create templates for recurring orders.
Technical data
Language | Name | |
---|---|---|
[ "BG" ] | PRO5120-00001 | Download 0.47 MB |
[ "CS" ] | PRO5120-00001 | Download 0.47 MB |
[ "DA" ] | PRO5120-00001 | Download 0.47 MB |
[ "DE" ] | PRO5120-00001 | Download 0.46 MB |
[ "DE-AT" ] | PRO5120-00001 | Download 0.46 MB |
[ "DE-CH" ] | PRO5120-00001 | Download 0.46 MB |
[ "EN" ] | PRO5120-00001 | Download 0.47 MB |
[ "EN-AE" ] | PRO5120-00001 | Download 0.47 MB |
[ "EN-CH" ] | PRO5120-00001 | Download 0.47 MB |
[ "EN-IN" ] | PRO5120-00001 | Download 0.47 MB |
[ "EN-PL" ] | PRO5120-00001 | Download 0.47 MB |
[ "EN-ZA" ] | PRO5120-00001 | Download 0.47 MB |
[ "ES" ] | PRO5120-00001 | Download 0.48 MB |
[ "ES-AR" ] | PRO5120-00001 | Download 0.48 MB |
[ "ES-MX" ] | PRO5120-00001 | Download 0.48 MB |
[ "FI" ] | PRO5120-00001 | Download 0.47 MB |
[ "FR" ] | PRO5120-00001 | Download 0.44 MB |
[ "FR-CH" ] | PRO5120-00001 | Download 0.44 MB |
[ "HU" ] | PRO5120-00001 | Download 0.47 MB |
[ "ID" ] | PRO5120-00001 | Download 0.47 MB |
[ "IT" ] | PRO5120-00001 | Download 0.47 MB |
[ "IT-CH" ] | PRO5120-00001 | Download 0.47 MB |
[ "JA" ] | PRO5120-00001 | Download 0.47 MB |
[ "KO" ] | PRO5120-00001 | Download 0.47 MB |
[ "MS" ] | PRO5120-00001 | Download 0.47 MB |
[ "NL" ] | PRO5120-00001 | Download 0.47 MB |
[ "NL-BE" ] | PRO5120-00001 | Download 0.47 MB |
[ "NO" ] | PRO5120-00001 | Download 0.47 MB |
[ "PL" ] | PRO5120-00001 | Download 0.47 MB |
[ "PT" ] | PRO5120-00001 | Download 0.47 MB |
[ "SK" ] | PRO5120-00001 | Download 0.47 MB |
[ "SV" ] | PRO5120-00001 | Download 0.47 MB |
[ "TR" ] | PRO5120-00001 | Download 0.47 MB |
[ "ZH" ] | PRO5120-00001 | Download 0.47 MB |
[ "BG" ] | PRO530001-00001 | Download 0.12 MB |
[ "CS" ] | PRO530001-00001 | Download 0.12 MB |
[ "DA" ] | PRO530001-00001 | Download 0.12 MB |
[ "DE" ] | PRO530001-00001 | Download 0.14 MB |
[ "DE-AT" ] | PRO530001-00001 | Download 0.14 MB |
[ "DE-CH" ] | PRO530001-00001 | Download 0.14 MB |
[ "EN" ] | PRO530001-00001 | Download 0.12 MB |
[ "EN-AE" ] | PRO530001-00001 | Download 0.12 MB |
[ "EN-CH" ] | PRO530001-00001 | Download 0.12 MB |
[ "EN-IN" ] | PRO530001-00001 | Download 0.12 MB |
[ "EN-PL" ] | PRO530001-00001 | Download 0.12 MB |
[ "EN-ZA" ] | PRO530001-00001 | Download 0.12 MB |
[ "ES" ] | PRO530001-00001 | Download 0.12 MB |
[ "ES-AR" ] | PRO530001-00001 | Download 0.12 MB |
[ "ES-MX" ] | PRO530001-00001 | Download 0.12 MB |
[ "FI" ] | PRO530001-00001 | Download 0.12 MB |
[ "FR" ] | PRO530001-00001 | Download 0.12 MB |
[ "FR-CH" ] | PRO530001-00001 | Download 0.12 MB |
[ "HU" ] | PRO530001-00001 | Download 0.12 MB |
[ "ID" ] | PRO530001-00001 | Download 0.12 MB |
[ "IT" ] | PRO530001-00001 | Download 0.12 MB |
[ "IT-CH" ] | PRO530001-00001 | Download 0.12 MB |
[ "JA" ] | PRO530001-00001 | Download 0.12 MB |
[ "KO" ] | PRO530001-00001 | Download 0.12 MB |
[ "MS" ] | PRO530001-00001 | Download 0.12 MB |
[ "NL" ] | PRO530001-00001 | Download 0.12 MB |
[ "NL-BE" ] | PRO530001-00001 | Download 0.12 MB |
[ "NO" ] | PRO530001-00001 | Download 0.12 MB |
[ "PL" ] | PRO530001-00001 | Download 0.12 MB |
[ "PT" ] | PRO530001-00001 | Download 0.12 MB |
[ "SK" ] | PRO530001-00001 | Download 0.12 MB |
[ "SV" ] | PRO530001-00001 | Download 0.12 MB |
[ "TR" ] | PRO530001-00001 | Download 0.12 MB |
[ "ZH" ] | PRO530001-00001 | Download 0.12 MB |
[ "BG" ] | 530002 00001 | Download 0.11 MB |
[ "CS" ] | 530002 00001 | Download 0.11 MB |
[ "DA" ] | 530002 00001 | Download 0.11 MB |
[ "DE" ] | 530002 00001 | Download 0.13 MB |
[ "DE-AT" ] | 530002 00001 | Download 0.13 MB |
[ "DE-CH" ] | 530002 00001 | Download 0.13 MB |
[ "EN" ] | 530002 00001 | Download 0.11 MB |
[ "EN-AE" ] | 530002 00001 | Download 0.11 MB |
[ "EN-CH" ] | 530002 00001 | Download 0.11 MB |
[ "EN-IN" ] | 530002 00001 | Download 0.11 MB |
[ "EN-PL" ] | 530002 00001 | Download 0.11 MB |
[ "EN-ZA" ] | 530002 00001 | Download 0.11 MB |
[ "ES" ] | 530002 00001 | Download 0.11 MB |
[ "ES-AR" ] | 530002 00001 | Download 0.11 MB |
[ "ES-MX" ] | 530002 00001 | Download 0.11 MB |
[ "FI" ] | 530002 00001 | Download 0.11 MB |
[ "FR" ] | 530002 00001 | Download 0.11 MB |
[ "FR-CH" ] | 530002 00001 | Download 0.11 MB |
[ "HU" ] | 530002 00001 | Download 0.11 MB |
[ "ID" ] | 530002 00001 | Download 0.11 MB |
[ "IT" ] | 530002 00001 | Download 0.11 MB |
[ "IT-CH" ] | 530002 00001 | Download 0.11 MB |
[ "JA" ] | 530002 00001 | Download 0.11 MB |
[ "KO" ] | 530002 00001 | Download 0.11 MB |
[ "MS" ] | 530002 00001 | Download 0.11 MB |
[ "NL" ] | 530002 00001 | Download 0.11 MB |
[ "NL-BE" ] | 530002 00001 | Download 0.11 MB |
[ "NO" ] | 530002 00001 | Download 0.11 MB |
[ "PL" ] | 530002 00001 | Download 0.11 MB |
[ "PT" ] | 530002 00001 | Download 0.11 MB |
[ "SK" ] | 530002 00001 | Download 0.11 MB |
[ "SV" ] | 530002 00001 | Download 0.11 MB |
[ "TR" ] | 530002 00001 | Download 0.11 MB |
[ "ZH" ] | 530002 00001 | Download 0.11 MB |
Adjustment type | Manual |
---|---|
Cavity | PLATE MOUNTED |
Qmax valves [l/min] | 90 |
Q product family [l/min] | 0 - 90 |
Product family | DRVP-12 |
Cracking pressure [bar] | 0.5 |
Flow rate range [l/min] | 0 - 90 |
Function | Poppet valve |
Function | Throttle check valve |
Nominal size | 12 |
Object designation | DRVP-12-01.2 |
Pmax [bar] | 350 |
Control type | Direct-acting |
Type of installation | Other |
Sealing material | FKM |
Part number | 705783 |
Design | Manifold-mounted |
Downloads
CAD data can’t be found at the product category level. Instead, it can be found directly at an individual product level.
Media