KHM3S-80-1333-16X-BW-5211
Material number
To the higher-level product group
704445
Deliverable within ca. -
days
Delivery time on request
loading...
The replacement time depends on the product quantity.
Please log in for prices
In stock
Add to my list
In the "My list" area, you can bookmark products, request them or create templates for recurring orders.
Technical data
Design | KHM3S |
---|---|
Nominal size DN | 80 |
Type of connection | Welding connection |
Connection/flange designation | Butt weld |
Standard | ASME B16.34 |
Housing material, ball valve | Steel |
Material code | Steel-stainless steel-PTFE-FKM/PTFE |
Surface protection | Phosphate-plated |
Design of lever | Cranked lever |
Wrench size | No details |
Nominal pressure | 16 |
Nominal pressure | 1.6 |
Nominal pressure | 232 |
Actuation | Hand lever |
Approval/test certificate | No approval |
Fixing holes | Without fixing holes |
Lock | Without lock |
Switch position monitoring | Without switch pos. monitoring |
Combination | No BV combination |
Object designation | KHM3S-80-1333-16X-BW-5211 |
Part number | 704445 |
Downloads
CAD data can’t be found at the product category level. Instead, it can be found directly at an individual product level.
Media

Operating manual KH
Operating/maintenance instructions
EN
(1.69 MB)

KHM3S Weld-Type Low Pressure Ball Valves
Product brochure
EN
(0.25 MB)