MFU-60S34-GN-FED
Material number
To the higher-level product group
4841361
Deliverable within ca. -
days
Request replacement time
loading...
The replacement time depends on the product quantity.
Please log in for prices
Out of stock
Add to my list
In the "My list" area, you can bookmark products, request them or create templates for recurring orders.
Technical data
Standard | EN ISO 12100:2010, EN 60204-1:2018, EN 61000-6-2:2005, EN 61000-6-4:2007 + A1:2011, EN ISO 13732-1:2008, EN ISO 4413:2010, EN 894-1:1997 + A1:2008 |
---|---|
Supplementary details | Standard |
Downloads
CAD data can’t be found at the product category level. Instead, it can be found directly at an individual product level.
Media

MFU-30 – 100 MobileFiltration Unit
Product brochure
EN
(2.72 MB)

MFU-30/60/100S Operating instructions
Operating/maintenance instructions
EN
(6.91 MB)

MFU-30/60/100E Operating instructions
Operating/maintenance instructions
EN
(8.52 MB)

MFU-30E/-C064 Operating instructions
Operating/maintenance instructions
EN
(6.02 MB)

MFU-30/60/100S-…/-T023 Operating instruc
Operating/maintenance instructions
EN
(6.73 MB)

MFU-30/60/100S-…/-T024 Operating instruc
Operating/maintenance instructions
EN
(6.73 MB)