FSA-0381-2.11003/HT/M12.200-2xIB BV
Material number
To the higher-level product group
4828535
Deliverable within ca. -
days
Request replacement time
loading...
The replacement time depends on the product quantity.
Please log in for prices
Out of stock
Add to my list
In the "My list" area, you can bookmark products, request them or create templates for recurring orders.
Technical data
Nominal pressure [MPa] | 0.1 |
---|---|
Nominal pressure [bar] | 1 |
Surface protection | Stainless steel (scr. + nut) |
Mounting nut | With (fas. nut) |
Fastening screw, FSA | M12 |
Contrast pane | HYDAC with thermometer |
Material, frame, FSA | Stainless steel |
Material, connector, FSA | PA |
Additional function (+ banjo bolt) | Without |
Pipe material | Glass |
Pipe geometry | Round |
Gasket/O-ring | 0 |
Material, O-ring/sealing disc | FPM |
Model, FSA / FSK | FSA |
Approval/test certificate | BV (Bureau Veritas) |
Downloads
CAD data can’t be found at the product category level. Instead, it can be found directly at an individual product level.
Media

Operating instruction FSA-RV
Operating/maintenance instructions
EN
(0.69 MB)

FSA-IB Fluid level gauge with pilot operated non-return valve
Product brochure
EN
(0.52 MB)