WK12Y-01-C-UN-0
Material number
To the higher-level product group
4819131
Deliverable within ca. -
days
Request replacement time
loading...
The replacement time depends on the product quantity.
Please log in for prices
Out of stock
Add to my list
In the "My list" area, you can bookmark products, request them or create templates for recurring orders.
Technical data
Language | Name | |
---|---|---|
[ "BG" ] | PRO530001-00001 | Download 0.12 MB |
[ "CS" ] | PRO530001-00001 | Download 0.12 MB |
[ "DA" ] | PRO530001-00001 | Download 0.12 MB |
[ "DE" ] | PRO530001-00001 | Download 0.14 MB |
[ "DE-AT" ] | PRO530001-00001 | Download 0.14 MB |
[ "DE-CH" ] | PRO530001-00001 | Download 0.14 MB |
[ "EN" ] | PRO530001-00001 | Download 0.12 MB |
[ "EN-AE" ] | PRO530001-00001 | Download 0.12 MB |
[ "EN-CH" ] | PRO530001-00001 | Download 0.12 MB |
[ "EN-IN" ] | PRO530001-00001 | Download 0.12 MB |
[ "EN-PL" ] | PRO530001-00001 | Download 0.12 MB |
[ "EN-ZA" ] | PRO530001-00001 | Download 0.12 MB |
[ "ES" ] | PRO530001-00001 | Download 0.12 MB |
[ "ES-AR" ] | PRO530001-00001 | Download 0.12 MB |
[ "ES-MX" ] | PRO530001-00001 | Download 0.12 MB |
[ "FI" ] | PRO530001-00001 | Download 0.12 MB |
[ "FR" ] | PRO530001-00001 | Download 0.12 MB |
[ "FR-CH" ] | PRO530001-00001 | Download 0.12 MB |
[ "HU" ] | PRO530001-00001 | Download 0.12 MB |
[ "ID" ] | PRO530001-00001 | Download 0.12 MB |
[ "IT" ] | PRO530001-00001 | Download 0.12 MB |
[ "IT-CH" ] | PRO530001-00001 | Download 0.12 MB |
[ "JA" ] | PRO530001-00001 | Download 0.12 MB |
[ "KO" ] | PRO530001-00001 | Download 0.12 MB |
[ "MS" ] | PRO530001-00001 | Download 0.12 MB |
[ "NL" ] | PRO530001-00001 | Download 0.12 MB |
[ "NL-BE" ] | PRO530001-00001 | Download 0.12 MB |
[ "NO" ] | PRO530001-00001 | Download 0.12 MB |
[ "PL" ] | PRO530001-00001 | Download 0.12 MB |
[ "PT" ] | PRO530001-00001 | Download 0.12 MB |
[ "SK" ] | PRO530001-00001 | Download 0.12 MB |
[ "SV" ] | PRO530001-00001 | Download 0.12 MB |
[ "TR" ] | PRO530001-00001 | Download 0.12 MB |
[ "ZH" ] | PRO530001-00001 | Download 0.12 MB |
[ "BG" ] | 59614 00001 | Download 0.52 MB |
[ "CS" ] | 59614 00001 | Download 0.52 MB |
[ "DA" ] | 59614 00001 | Download 0.52 MB |
[ "DE" ] | 59614 00001 | Download 0.53 MB |
[ "DE-AT" ] | 59614 00001 | Download 0.53 MB |
[ "DE-CH" ] | 59614 00001 | Download 0.53 MB |
[ "EN" ] | 59614 00001 | Download 0.52 MB |
[ "EN-AE" ] | 59614 00001 | Download 0.52 MB |
[ "EN-CH" ] | 59614 00001 | Download 0.52 MB |
[ "EN-IN" ] | 59614 00001 | Download 0.52 MB |
[ "EN-PL" ] | 59614 00001 | Download 0.52 MB |
[ "EN-ZA" ] | 59614 00001 | Download 0.52 MB |
[ "ES" ] | 59614 00001 | Download 0.52 MB |
[ "ES-AR" ] | 59614 00001 | Download 0.52 MB |
[ "ES-MX" ] | 59614 00001 | Download 0.52 MB |
[ "FI" ] | 59614 00001 | Download 0.52 MB |
[ "FR" ] | 59614 00001 | Download 0.52 MB |
[ "FR-CH" ] | 59614 00001 | Download 0.52 MB |
[ "HU" ] | 59614 00001 | Download 0.52 MB |
[ "ID" ] | 59614 00001 | Download 0.52 MB |
[ "IT-CH" ] | 59614 00001 | Download 0.52 MB |
[ "JA" ] | 59614 00001 | Download 0.52 MB |
[ "KO" ] | 59614 00001 | Download 0.52 MB |
[ "MS" ] | 59614 00001 | Download 0.52 MB |
[ "NL" ] | 59614 00001 | Download 0.52 MB |
[ "NL-BE" ] | 59614 00001 | Download 0.52 MB |
[ "NO" ] | 59614 00001 | Download 0.52 MB |
[ "PL" ] | 59614 00001 | Download 0.52 MB |
[ "PT" ] | 59614 00001 | Download 0.52 MB |
[ "SK" ] | 59614 00001 | Download 0.52 MB |
[ "SV" ] | 59614 00001 | Download 0.52 MB |
[ "TR" ] | 59614 00001 | Download 0.52 MB |
[ "ZH" ] | 59614 00001 | Download 0.52 MB |
Type, manual override | No manual override |
---|---|
Model | Default |
Manual override | No |
Function | 4/2 directional valve |
Actuation | Magnetic |
Valve series | WK12Y |
Coil design | 50-2345 |
Cavity | FC12-4 |
Qmax valves [l/min] | 60 |
Product family | WK12Y |
Plug connector type | Without coil |
Pressure range P [bar] | 0 - 250 |
Coil | Without coil |
Volume flow range Q [l/min] | 0 - 60 |
Function | Spool valve |
Flow rate range Q [l/min] | 0 - 60 |
Nominal size | 12 |
Pmax [bar] | 250 |
Control type | Direct-acting |
Type of installation | UNF |
Sealing material | PU-NBR |
Part number, coil | - |
Design | Cartridge |
Downloads
CAD data can’t be found at the product category level. Instead, it can be found directly at an individual product level.
Media