RS21AE-02-C-N-3-350V210
Material number
To the higher-level product group
4736209
Deliverable within ca. -
days
Request replacement time
loading...
The replacement time depends on the product quantity.
Please log in for prices
Out of stock
Add to my list
In the "My list" area, you can bookmark products, request them or create templates for recurring orders.
Technical data
Model | Resolution low |
---|---|
Setting pressure [bar] | 210 |
Resolution | 60 |
Function | Counter balance valve |
Pilot ratio | 3 |
Adjustment type | Tool |
Cavity | T-21A |
Qmax valves [l/min] | 60 |
Product family | RS21AE |
Pressure set prod. fam. [bar] | 40 - 420 |
Volume flow range Q [l/min] | 0 - 60 |
Pressure setting range [bar] | 140 - 350 |
Nominal size | 21 |
Pmax [bar] | 350 |
Control type | Direct-acting |
Type of installation | Other |
Sealing material | NBR |
Design | Cartridge |
Downloads
CAD data can’t be found at the product category level. Instead, it can be found directly at an individual product level.
Media

RS21AE-02 Counter Balance Valve
Product brochure
EN
(0.59 MB)