HYDAC HEX DW510-80-00/G1 1/2" SANDVIK
Material number
To the higher-level product group
4730050
Deliverable within ca. -
days
Request replacement time
loading...
The replacement time depends on the product quantity.
Please log in for prices
In stock
Add to my list
In the "My list" area, you can bookmark products, request them or create templates for recurring orders.
Technical data
Connection size [inch] | 1 1/2 |
---|---|
Type of connection | Female thread |
Braze material | Copper |
Plate material | Stainless steel |
PHE size | 510 |
PHE model | Double-wall |
Number of plates | 80 |