RS11A-02-C-N-8-350V
Material number
To the higher-level product group
4717296
Deliverable within ca. -
days
Delivery time on request
loading...
The replacement time depends on the product quantity.
Please log in for prices
Out of stock
Add to my list
In the "My list" area, you can bookmark products, request them or create templates for recurring orders.
Technical data
Language | Name | |
---|---|---|
[ "BG" ] | 593310 00001 | Download 0.35 MB |
[ "CS" ] | 593310 00001 | Download 0.35 MB |
[ "DA" ] | 593310 00001 | Download 0.35 MB |
[ "DE" ] | 593310 00001 | Download 0.38 MB |
[ "DE-AT" ] | 593310 00001 | Download 0.38 MB |
[ "DE-CH" ] | 593310 00001 | Download 0.38 MB |
[ "EN" ] | 593310 00001 | Download 0.35 MB |
[ "EN-AE" ] | 593310 00001 | Download 0.35 MB |
[ "EN-CH" ] | 593310 00001 | Download 0.35 MB |
[ "EN-IN" ] | 593310 00001 | Download 0.35 MB |
[ "EN-PL" ] | 593310 00001 | Download 0.35 MB |
[ "EN-ZA" ] | 593310 00001 | Download 0.35 MB |
[ "ES" ] | 593310 00001 | Download 0.35 MB |
[ "ES-AR" ] | 593310 00001 | Download 0.35 MB |
[ "ES-MX" ] | 593310 00001 | Download 0.35 MB |
[ "FI" ] | 593310 00001 | Download 0.35 MB |
[ "FR" ] | 593310 00001 | Download 0.35 MB |
[ "FR-CH" ] | 593310 00001 | Download 0.35 MB |
[ "HU" ] | 593310 00001 | Download 0.35 MB |
[ "ID" ] | 593310 00001 | Download 0.35 MB |
[ "IT-CH" ] | 593310 00001 | Download 0.35 MB |
[ "JA" ] | 593310 00001 | Download 0.35 MB |
[ "KO" ] | 593310 00001 | Download 0.35 MB |
[ "MS" ] | 593310 00001 | Download 0.35 MB |
[ "NL" ] | 593310 00001 | Download 0.35 MB |
[ "NL-BE" ] | 593310 00001 | Download 0.35 MB |
[ "PL" ] | 593310 00001 | Download 0.35 MB |
[ "PT" ] | 593310 00001 | Download 0.35 MB |
[ "SK" ] | 593310 00001 | Download 0.35 MB |
[ "SV" ] | 593310 00001 | Download 0 MB |
[ "TR" ] | 593310 00001 | Download 0.35 MB |
[ "ZH" ] | 593310 00001 | Download 0.35 MB |
[ "BG" ] | PRO530001-00001 | Download 0.12 MB |
[ "CS" ] | PRO530001-00001 | Download 0.12 MB |
[ "DA" ] | PRO530001-00001 | Download 0.12 MB |
[ "DE" ] | PRO530001-00001 | Download 0.14 MB |
[ "DE-AT" ] | PRO530001-00001 | Download 0.14 MB |
[ "DE-CH" ] | PRO530001-00001 | Download 0.14 MB |
[ "EN" ] | PRO530001-00001 | Download 0.12 MB |
[ "EN-AE" ] | PRO530001-00001 | Download 0.12 MB |
[ "EN-CH" ] | PRO530001-00001 | Download 0.12 MB |
[ "EN-IN" ] | PRO530001-00001 | Download 0.12 MB |
[ "EN-PL" ] | PRO530001-00001 | Download 0.12 MB |
[ "EN-ZA" ] | PRO530001-00001 | Download 0.12 MB |
[ "ES" ] | PRO530001-00001 | Download 0.12 MB |
[ "ES-AR" ] | PRO530001-00001 | Download 0.12 MB |
[ "ES-MX" ] | PRO530001-00001 | Download 0.12 MB |
[ "FI" ] | PRO530001-00001 | Download 0.12 MB |
[ "FR" ] | PRO530001-00001 | Download 0.12 MB |
[ "FR-CH" ] | PRO530001-00001 | Download 0.12 MB |
[ "HU" ] | PRO530001-00001 | Download 0.12 MB |
[ "ID" ] | PRO530001-00001 | Download 0.12 MB |
[ "IT" ] | PRO530001-00001 | Download 0.12 MB |
[ "IT-CH" ] | PRO530001-00001 | Download 0.12 MB |
[ "JA" ] | PRO530001-00001 | Download 0.12 MB |
[ "KO" ] | PRO530001-00001 | Download 0.12 MB |
[ "MS" ] | PRO530001-00001 | Download 0.12 MB |
[ "NL" ] | PRO530001-00001 | Download 0.12 MB |
[ "NL-BE" ] | PRO530001-00001 | Download 0.12 MB |
[ "NO" ] | PRO530001-00001 | Download 0.12 MB |
[ "PL" ] | PRO530001-00001 | Download 0.12 MB |
[ "PT" ] | PRO530001-00001 | Download 0.12 MB |
[ "SK" ] | PRO530001-00001 | Download 0.12 MB |
[ "SV" ] | PRO530001-00001 | Download 0.12 MB |
[ "TR" ] | PRO530001-00001 | Download 0.12 MB |
[ "ZH" ] | PRO530001-00001 | Download 0.12 MB |
[ "BG" ] | PRO5252-00001 | Download 0.7 MB |
[ "CS" ] | PRO5252-00001 | Download 0.7 MB |
[ "DA" ] | PRO5252-00001 | Download 0.7 MB |
[ "DE" ] | PRO5252-00001 | Download 0.68 MB |
[ "DE-AT" ] | PRO5252-00001 | Download 0.68 MB |
[ "DE-CH" ] | PRO5252-00001 | Download 0.68 MB |
[ "EN" ] | PRO5252-00001 | Download 0.7 MB |
[ "EN-AE" ] | PRO5252-00001 | Download 0.7 MB |
[ "EN-CH" ] | PRO5252-00001 | Download 0.7 MB |
[ "EN-IN" ] | PRO5252-00001 | Download 0.7 MB |
[ "EN-PL" ] | PRO5252-00001 | Download 0.7 MB |
[ "EN-ZA" ] | PRO5252-00001 | Download 0.7 MB |
[ "ES" ] | PRO5252-00001 | Download 0.7 MB |
[ "ES-AR" ] | PRO5252-00001 | Download 0.7 MB |
[ "ES-MX" ] | PRO5252-00001 | Download 0.7 MB |
[ "FI" ] | PRO5252-00001 | Download 0.7 MB |
[ "FR" ] | PRO5252-00001 | Download 0.7 MB |
[ "FR-CH" ] | PRO5252-00001 | Download 0.7 MB |
[ "HU" ] | PRO5252-00001 | Download 0.7 MB |
[ "ID" ] | PRO5252-00001 | Download 0.7 MB |
[ "IT" ] | PRO5252-00001 | Download 0.7 MB |
[ "IT-CH" ] | PRO5252-00001 | Download 0.7 MB |
[ "JA" ] | PRO5252-00001 | Download 0.7 MB |
[ "KO" ] | PRO5252-00001 | Download 0.7 MB |
[ "MS" ] | PRO5252-00001 | Download 0.7 MB |
[ "NL" ] | PRO5252-00001 | Download 0.7 MB |
[ "NL-BE" ] | PRO5252-00001 | Download 0.7 MB |
[ "NO" ] | PRO5252-00001 | Download 0.7 MB |
[ "PL" ] | PRO5252-00001 | Download 0.7 MB |
[ "PT" ] | 5252 00001 | Download 1.51 MB |
[ "SK" ] | PRO5252-00001 | Download 0.7 MB |
[ "SV" ] | PRO5252-00001 | Download 0.7 MB |
[ "TR" ] | PRO5252-00001 | Download 0.7 MB |
[ "ZH" ] | PRO5252-00001 | Download 0.7 MB |
[ "BG" ] | PRO5253-00001 | Download 1.68 MB |
[ "CS" ] | PRO5253-00001 | Download 1.68 MB |
[ "DA" ] | PRO5253-00001 | Download 1.68 MB |
[ "DE" ] | PRO5253-00001 | Download 1.68 MB |
[ "DE-AT" ] | PRO5253-00001 | Download 1.68 MB |
[ "DE-CH" ] | PRO5253-00001 | Download 1.68 MB |
[ "EN" ] | PRO5253-00001 | Download 1.68 MB |
[ "EN-AE" ] | PRO5253-00001 | Download 1.68 MB |
[ "EN-CH" ] | PRO5253-00001 | Download 1.68 MB |
[ "EN-IN" ] | PRO5253-00001 | Download 1.68 MB |
[ "EN-PL" ] | PRO5253-00001 | Download 1.68 MB |
[ "EN-ZA" ] | PRO5253-00001 | Download 1.68 MB |
[ "ES" ] | PRO5253-00001 | Download 1.68 MB |
[ "ES-AR" ] | PRO5253-00001 | Download 1.68 MB |
[ "ES-MX" ] | PRO5253-00001 | Download 1.68 MB |
[ "FI" ] | PRO5253-00001 | Download 1.68 MB |
[ "FR" ] | PRO5253-00001 | Download 1.68 MB |
[ "FR-CH" ] | PRO5253-00001 | Download 1.68 MB |
[ "HU" ] | PRO5253-00001 | Download 1.68 MB |
[ "ID" ] | PRO5253-00001 | Download 1.68 MB |
[ "IT" ] | PRO5253-00001 | Download 1.68 MB |
[ "IT-CH" ] | PRO5253-00001 | Download 1.68 MB |
[ "JA" ] | PRO5253-00001 | Download 1.68 MB |
[ "KO" ] | PRO5253-00001 | Download 1.68 MB |
[ "MS" ] | PRO5253-00001 | Download 1.68 MB |
[ "NL" ] | PRO5253-00001 | Download 1.68 MB |
[ "NL-BE" ] | PRO5253-00001 | Download 1.68 MB |
[ "NO" ] | PRO5253-00001 | Download 1.68 MB |
[ "PL" ] | PRO5253-00001 | Download 1.68 MB |
[ "PT" ] | PRO5253-00001 | Download 1.68 MB |
[ "SK" ] | PRO5253-00001 | Download 1.68 MB |
[ "SV" ] | PRO5253-00001 | Download 1.68 MB |
[ "TR" ] | PRO5253-00001 | Download 1.68 MB |
[ "ZH" ] | PRO5253-00001 | Download 1.68 MB |
[ "BG" ] | 59339 00001 | Download 0.32 MB |
[ "CS" ] | 59339 00001 | Download 0.32 MB |
[ "DA" ] | 59339 00001 | Download 0.32 MB |
[ "DE" ] | 59339 00001 | Download 0.35 MB |
[ "DE-AT" ] | 59339 00001 | Download 0.35 MB |
[ "DE-CH" ] | 59339 00001 | Download 0.35 MB |
[ "EN" ] | 59339 00001 | Download 0.32 MB |
[ "EN-AE" ] | 59339 00001 | Download 0.32 MB |
[ "EN-CH" ] | 59339 00001 | Download 0.32 MB |
[ "EN-IN" ] | 59339 00001 | Download 0.32 MB |
[ "EN-PL" ] | 59339 00001 | Download 0.32 MB |
[ "EN-ZA" ] | 59339 00001 | Download 0.32 MB |
[ "ES" ] | 59339 00001 | Download 0.32 MB |
[ "ES-AR" ] | 59339 00001 | Download 0.32 MB |
[ "ES-MX" ] | 59339 00001 | Download 0.32 MB |
[ "FI" ] | 59339 00001 | Download 0.32 MB |
[ "FR" ] | 59339 00001 | Download 0.32 MB |
[ "FR-CH" ] | 59339 00001 | Download 0.32 MB |
[ "HU" ] | 59339 00001 | Download 0.32 MB |
[ "ID" ] | 59339 00001 | Download 0.32 MB |
[ "IT-CH" ] | 59339 00001 | Download 0.32 MB |
[ "JA" ] | 59339 00001 | Download 0.32 MB |
[ "KO" ] | 59339 00001 | Download 0.32 MB |
[ "MS" ] | 59339 00001 | Download 0.32 MB |
[ "NL" ] | 59339 00001 | Download 0.32 MB |
[ "NL-BE" ] | 59339 00001 | Download 0.32 MB |
[ "PL" ] | 59339 00001 | Download 0.32 MB |
[ "PT" ] | 59339 00001 | Download 0.32 MB |
[ "SK" ] | 59339 00001 | Download 0.32 MB |
[ "SV" ] | 59339 00001 | Download 0 MB |
[ "TR" ] | 59339 00001 | Download 0.32 MB |
[ "ZH" ] | 59339 00001 | Download 0.32 MB |
Model | Resolution low |
---|---|
Resolution | 60 |
Function | Counter balance valve |
Pilot ratio | 8 |
Adjustment type | Tool |
Cavity | T-11A |
Qmax valves [l/min] | 60 |
Product family | RS11A |
Pressure set prod. fam. [bar] | 30 - 350 |
Volume flow range Q [l/min] | 0 - 60 |
Pressure setting range [bar] | 200 - 350 |
Nominal size | 11 |
Pmax [bar] | 350 |
Control type | Direct-acting |
Type of installation | Other |
Sealing material | NBR |
Design | Cartridge |
Downloads
CAD data can’t be found at the product category level. Instead, it can be found directly at an individual product level.
Media