CTU-1250-M-Z-A
Material number
To the higher-level product group
4646673
Deliverable within ca. -
days
Request replacement time
loading...
The replacement time depends on the product quantity.
Please log in for prices
In stock
Add to my list
In the "My list" area, you can bookmark products, request them or create templates for recurring orders.
Technical data
Standard | EN ISO 12100:2010, EN 60204-1:2018, EN 61000-6-2:2005, EN 61000-6-4:2007 + A1:2011, EN ISO 4413:2010, EN ISO 4414:2010, EN ISO 13849-1:2015, EN 1127-1:2019 |
---|---|
Size CTU | 2= h=550, b=800, t=650mm |
Supply voltage | M = 230 VAC, 50/60 Hz |
Downloads
CAD data can’t be found at the product category level. Instead, it can be found directly at an individual product level.
Media

CTU1000 series - ContaminationTest Unit
Product brochure
EN
(1.45 MB)

CTU1x5x Operating instructions
Operating/maintenance instructions
EN
(6.72 MB)

CTU1x3x/1x4x Operation instructions
Operating/maintenance instructions
EN
(8.23 MB)

CTU1x50 Rebuilding Kit RM1/RM3 Installation instructions
Operating/maintenance instructions
EN
(9.51 MB)