RFCS-S2-002000-W-L-R23-2-IW
Material number
To the higher-level product group
4602250
Deliverable within ca. -
days
Delivery time on request
loading...
The replacement time depends on the product quantity.
Please log in for prices
In stock
Add to my list
In the "My list" area, you can bookmark products, request them or create templates for recurring orders.
Technical data
Colour/finish | RAL 7035 Light grey |
---|---|
Refrigerant | R134a |
Voltage (60Hz) | 230 - 0 |
Voltage (50Hz) | 230 - 0 |
Cooling system | Compressor, air |
Housing | S2 |
Cooling capacity at 20°C/35°C tu | 2000 |
Downloads
CAD data can’t be found at the product category level. Instead, it can be found directly at an individual product level.
Media

4602250 technical documents
Product information
EN
(2 MB)

BUW BEISTELLKÜHLER S-REIHE NUR HOMEPAGE
Operating/maintenance instructions
EN
(2.61 MB)

4570128 Produktionformation
Product information
EN
(7.83 MB)

4602249 Produkinformation
Product information
EN
(2.35 MB)

4602251 Produktinformation
Product information
EN
(2.37 MB)

RFCS-S Smart Line Product info
Product information
EN
(0.54 MB)