FAM-5-B-2-A-05-R-H-S-ACS-2
Material number
To the higher-level product group
4590889
Deliverable within ca. -
days
Delivery time on request
loading...
The replacement time depends on the product quantity.
Please log in for prices
In stock
Add to my list
In the "My list" area, you can bookmark products, request them or create templates for recurring orders.
Technical data
Standard | EN ISO 12100:2010, EN 60204-1:2018, EN 61000-6-2:2005, EN 61000-6-4:2007 + A1:2011, EN 55011:2009 + A1:2010, EN ISO 13732-1:2008, EN ISO 4413:2010, EN 894-1:1997 + A1:2008 |
---|---|
Size | 5 |
Supplementary details | Z=none |
Measurement technology | ACS=AS1000+CS1310+SMU |
Control concept | S=Standard |
Type of vacuum pump | R=Rotary vane vacuum pump |
Filter size | 05 |
Voltage | A=400V-50Hz-3Ph |
Heater | H=Heater |
Version | 2=mobile |
Operating medium | B=Readily biodegradable |
Downloads
CAD data can’t be found at the product category level. Instead, it can be found directly at an individual product level.
Media