RFCS-9HE-002300-W-L-R23-2-DI
Material number
To the higher-level product group
4461582
Deliverable within ca. -
days
Delivery time on request
loading...
The replacement time depends on the product quantity.
Please log in for prices
In stock
Add to my list
In the "My list" area, you can bookmark products, request them or create templates for recurring orders.
Technical data
Colour/finish | RAL 7035 Light grey |
---|---|
Filtration rating | 20 |
Flow rate | Turbine |
Refrigerant | R134a |
Voltage (60Hz) | 230 - 0 |
Voltage (50Hz) | 230 - 0 |
Cooling system | Compressor, air |
Housing | 9 HE |
Cooling capacity at 20°C/35°C tu | 2300 |
Downloads
CAD data can’t be found at the product category level. Instead, it can be found directly at an individual product level.
Media

4461582 Produktinformation
Product information
EN
(1.6 MB)

Montage und Wartungsanleitung Einschub
Operating/maintenance instructions
EN
(0.73 MB)

3758149 Produktinformation
Product information
EN
(1.54 MB)

3758155 Produktinformation
Product information
EN
(1.63 MB)

3758168 Produktinformation
Product information
EN
(1.55 MB)

4381696 Produktinformation
Product information
EN
(1.48 MB)

4459313 Produktinformation
Product information
EN
(2.53 MB)

4462106 Produktinformation
Product information
EN
(1.72 MB)