HRRLE 4 A1 38-40 PP 200/2 ST M BL
Material number
To the higher-level product group
444711
Deliverable within ca. -
days
Request replacement time
loading...
The replacement time depends on the product quantity.
Please log in for prices
In stock
Add to my list
In the "My list" area, you can bookmark products, request them or create templates for recurring orders.
Technical data
Application, clamp | Pipe mounting, Cable + hose mounting |
---|---|
Old model code | HRRLE 4 S1 38-40 PP 200/2 ST M |
Material, clamping elements | Polypropylene |
Pipe ExDø - D 1 - series strip | 38 |
Qty. pipe mounts | 2 x pipe mounts |
Design, series strip | Heavy duty w.elast.ins. |
Des. part, series strip | Assembly A1 |
Size, series strips | Size 4 |