HRFBS 8 A1 49 ST BL FORM A DIN3567
Material number
To the higher-level product group
442879
Deliverable within ca. -
days
Delivery time on request
loading...
The replacement time depends on the product quantity.
Please log in for prices
In stock
Add to my list
In the "My list" area, you can bookmark products, request them or create templates for recurring orders.
Technical data
Application, clamp | Pipe mounting |
---|---|
Pipe ød1-Fl. bolt clamp [mm] | 49 |
DIN 3567 Model | Type A (pair of flat steel bolts) |
DIN 3567 Size | 8 |