HRS 7 A 152 PP ST M BL
Material number
To parent product group
442359
Deliverable within ca. -
days
Request replacement time
loading...
The replacement time depends on the product quantity.
Please log in for prices
-
In stock
Add to my list
Note: In the "My List" section, you can remember products, request them or create templates for recurring orders.
Technical data
Size DIN 3015 | Size 7 |
---|---|
Application, clamp | Pipe mounting |
Tightening torque, bolt | 110 Nm |
Old model code | HRS 7 S 152 PP ST M BL |
Pipe ext. ø DIN 3015 T1+2 [mm] | 152 |
Series DIN3015 | Heavy duty |
Material, clamping elements | Polypropylene |
Inner surface, clamping elements | Ribbed inner surface |
Design, part DIN 3015 | Assembly A |