HRRBS 9 K 114,3 PA ST ZN
Material number
To the higher-level product group
431513
Deliverable within ca. -
days
Request replacement time
loading...
The replacement time depends on the product quantity.
Please log in for prices
In stock
Add to my list
In the "My list" area, you can bookmark products, request them or create templates for recurring orders.
Technical data
Application, clamp | Pipe mounting |
---|---|
Material, clamping elements | Polyamide |
Pipe ODøD U-bolt clamp [mm] | 114.3 |
DIN 3570 Model | Type A with short pipe support |
DIN 3570 Size | 9 |