HRL 1 D 6,4 PP ST M ZN
Material number
To parent product group
426989
Deliverable within ca. -
days
Request replacement time
loading...
The replacement time depends on the product quantity.
Please log in for prices
-
In stock
Add to my list
Note: In the "My List" section, you can remember products, request them or create templates for recurring orders.
Technical data
Size DIN 3015 | Size 1 |
---|---|
Application, clamp | Pipe mounting |
Tightening torque, bolt | No details |
Pipe ext. ø DIN 3015 T1+2 [mm] | 6.4 |
Series DIN3015 | Light duty |
Material, clamping elements | Polypropylene |
Inner surface, clamping elements | Ribbed inner surface |
Design, part DIN 3015 | Assembly D |