SK280-4/3218U-280ACK-VB-12
Material number
To parent product group
4092420
Deliverable within ca. -
days
Request replacement time
loading...
The replacement time depends on the product quantity.
Please log in for prices
In stock
Add to my list
Note: In the "My List" section, you can remember products, request them or create templates for recurring orders.
Technical data
Series | 280 |
---|---|
Piston design type | 0.8 m/s (piston 3) |
Nominal volume | 4 |
Material of piston | Carbon steel |
Material Seals + piston seal | PUR |
Material of cyl. Jacket, end cap | Carbon steel |
Supplementary equipment | No monitoring device |
Piston diameter (Øi) | 125 |
Preferred models | No |
Suppl. equipment, fluid-side | No additional equipment |
Downloads
CAD data can’t be found at the product category level. Instead, it can be found directly at an individual product level.
Media
ST-Operating Instructions
Operating/maintenance instructions
EN
(1.1 MB)
SK Operating Instructions
Operating/maintenance instructions
EN
(3.22 MB)
Piston Accumulators - Compact version SK280
Product brochure
EN
(0.46 MB)