LD-CCE 63 H 6 1H 2/N
Material number
To the higher-level product group
4085457
Deliverable within ca. -
days
Request replacement time
loading...
The replacement time depends on the product quantity.
Please log in for prices
In stock
Add to my list
In the "My list" area, you can bookmark products, request them or create templates for recurring orders.
Technical data
Cavity | ISO7368 12-11-1-16 |
---|---|
Product family | LD-CCE .. 1H |
Nominal size | 63 |
Pmax [bar] | 420 |
Sealing material | NBR |
M20003657 | LD |
M20003659 | 1H |
M20003658 | X |
M20003660 | - |
M20003677 | X |
M20003678 | 0 |
M20003679 | 1 |
M20003680 | 0 |
M20003636 | 0 |
M20003637 | 10 |
M20003638 | 10 |
M20003639 | 2 |
M20003640 | 0 |
Design | Cartridge valves (logic) |
M20003676 | 0 |
Downloads
CAD data can’t be found at the product category level. Instead, it can be found directly at an individual product level.
Media

LD-CCE Control cover for 2-way cartridge
Product brochure
EN
(3.46 MB)