LD-CCE 40 H 6 RM/N
Material number
To the higher-level product group
4085438
Deliverable within ca. -
days
Delivery time on request
loading...
The replacement time depends on the product quantity.
Please log in for prices
In stock
Add to my list
In the "My list" area, you can bookmark products, request them or create templates for recurring orders.
Technical data
Cavity | ISO7368 10-7-1-16 |
---|---|
Product family | LD-CCE .. RM |
Nominal size | 40 |
Pmax [bar] | 420 |
Sealing material | NBR |
M20003657 | LD |
M20003659 | RM |
M20003658 | X |
M20003660 | - |
M20003677 | X |
M20003678 | 0 |
M20003679 | 3 |
M20003680 | 6 |
M20003636 | 0 |
M20003637 | 8 |
M20003638 | 6 |
M20003639 | 0 |
M20003640 | 6 |
Design | Cartridge valves (logic) |
M20003676 | 0 |
Downloads
CAD data can’t be found at the product category level. Instead, it can be found directly at an individual product level.
Media

LD-CCE Control cover for 2-way cartridge
Product brochure
EN
(3.46 MB)